|
|
|
SSM1A112P7
single phase relay, Harmony Solid State Modular Relays, 12A, DIN rail mount, zero voltage switching, input 200 to 265V AC, output 24 to 280V AC
|
|
|
Main
Range of product
|
Harmony Solid State Relays
|
Product or component type
|
Solid state relay up to 20 A
|
Device short name
|
SSM
|
Number of channels
|
1
|
Number of phases
|
1 phase
|
Output switching mode
|
Zero voltage switching
|
Complementary
Mounting support
|
Symmetrical DIN rail
|
[In] rated current
|
12 A
|
Output voltage
|
24...280 V AC
|
[Uc] control circuit voltage
|
200...265 V AC
|
Tightening torque
|
0.5...0.8 N.m for input
0.5...0.8 N.m for output
|
Connections - terminals
|
Screw terminals: 1 x 0.3...1 x 1.5 mm², (AWG 22...AWG 16) for input
Screw terminals: 1 x 0.3...1 x 2.5 mm², (AWG 22...AWG 14) for output
|
Maximum capacitance
|
10 pF for input/output
|
Insulation resistance
|
1000 MOhm at 500 V DC
|
Local signalling
|
LED (green) for input status
|
Minimum switching voltage
|
200 V AC turn-on
|
Maximum switching voltage
|
90 V AC turn-off
|
Input current
|
2.5…3.5 mA
|
Solid state output type
|
SCR output
Zero voltage switching
|
Load current
|
0.15…12 A
|
Transient overvoltage
|
600 V
|
Surge current
|
715 A for 16.6 ms
750 A for 20 ms
|
Maximum voltage drop
|
<1.3 V on-state
|
Motor power hp
|
0.33 hp 40 °C 240 V AC
|
Maximum I²t for fusing
|
2560 A².s for 10 ms at 50 Hz
2330 A².s for 8.33 ms at 60 Hz
|
Maximum leakage current
|
0.1 mA off-state
|
DV/dt
|
500 V/µs off-state at maximum voltage
|
Response time
|
0.5 cycle (turn-on)
30 ms (turn-off)
|
Power factor
|
0.5 (with maximum load)
|
Overvoltage category
|
III
|
Width
|
18 mm
|
Height
|
90.3 mm
|
Depth
|
83.7 mm
|
Net weight
|
0.09 kg
|
Environment
Flame retardance
|
V0 conforming to UL 94
|
Dielectric strength
|
4 kV AC for input/output
4 kV AC for input or output to case
|
Pollution degree
|
2
|
Standards
|
IEC 60950-1
IEC 61000
IEC 62314
|
Product certifications
|
CSA
UL
|
Marking
|
CE
|
IP degree of protection
|
IP20
|
Ambient air temperature for operation
|
-30…80 °C
|
Ambient air temperature for storage
|
-30…100 °C
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
2.5 cm
|
Package 1 Width
|
9.0 cm
|
Package 1 Length
|
9.5 cm
|
Package 1 Weight
|
92.0 g
|
Unit Type of Package 2
|
S02
|
Number of Units in Package 2
|
72
|
Package 2 Height
|
15.0 cm
|
Package 2 Width
|
30.0 cm
|
Package 2 Length
|
40.0 cm
|
Package 2 Weight
|
6.996 kg
|
Offer Sustainability
Sustainable offer status
|
Green Premium product
|
REACh Regulation
|
REACh Declaration
|
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope)
|
Mercury free
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
RoHS exemption information
|
Yes
|
Environmental Disclosure
|
Product Environmental Profile
|
Circularity Profile
|
End of Life Information
|
California proposition 65
|
WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
|
|
|