Thermal-Magnetic Tripping Curves for GV2ME and GV2P Average Operating Times at 20 °C Related to Multiples of the Setting Current
Current Limitation on Short-Circuit for GV2ME and GV2P (3-Phase 400/415 V)) Dynamic Stress I peak = f (prospective Isc) at 1.05 Ue = 435 V
12 Limit of rated ultimate breaking capacity on short-circuit of GV2ME (14, 18, 23, and 25 A ratings). Thermal Limit on Short-Circuit for GV2ME Thermal Limit in kA2s in the Magnetic Operating Zone Sum of I2dt = f (prospective Isc) at 1.05 Ue = 435 V
|