Schneider-Electric
 
ATS22D47Q picture- Schneider-electric
ATS22D47Q
Altistart 22 lágyindító, 47A, 3f, 230…440VAC, 230VAC vezérlőfeszültség, Modbus RTU
Schneider Electric
Performance Curves
Motor Thermal Protection - Cold Curves
Curves


A
Class 10
B
Class 20
C
Class 30

Trip time for a Standard Application (Class 10)

3.5 ln

32 s

Trip time for a Severe Application (Class 20)

3.5 ln

63 s

Trip time for a Severe Application (Class 30)

3.5 ln

95 s


Motor Thermal Protection - Warm Curves
Curves


A
Class 10
B
Class 20
C
Class 30

Trip time for a Standard Application (Class 10)

3.5 ln

16 s

Trip time for a Severe Application (Class 20)

3.5 ln

32 s

Trip time for a Severe Application (Class 30)

3.5 ln

48 s