Back
Discover ATV950D30N4 by
Characteristics
Dimensions Drawings
Mounting and Clearance
Connections and Schema
Performance Curves
Download & Documents
Discover your Schneider-Electric tools
ATV950D30N4
variable speed drive, ATV950, 30kW, 400/480V, with braking unit, IP55
Local distributor code Local distributor code:
408900126
EAN Code EAN Code:
3606480883842
Download ATV950D30N4 product datasheet
3D CAD Model
Performance Curves
Derating Curves
40 °C (104 °F)
45 °C (113 °F)
50 °C (122 °F)
In :
Nominal Drive Current
SF :
Switching Frequency