Schneider-Electric
 
GV4L115B picture- Schneider-electric
GV4L115B
Motor circuit breaker, TeSys GV4, 3P, 115A, Icu 25kA, magnetic, EverLink terminals
Schneider Electric
Performance Curves
Tripping Curves for GV4L and GV4LE Combined with Thermal Overload Relay LRD or LR9

Average Operating Times at 20 °C Related to Multiples of the Setting Current

GV4L02 and GV4LE02 to 12 with LRD05 to LRD14, GV4L80 and GV4LE80 with LRD3363


1
3 poles from cold state
2
2 poles from cold state
3
3 poles from hot state
4
6...14 Ir
A
Thermal overload relay protection zone
B
GV4L protection zone

GV4L25 and GV4LE25 with LRD 318, LRD325 GV4L50 AND GV4LE50 with LRD 332, LRD 340, LRD 350


1
3 poles from cold state
2
2 poles from cold state
3
3 poles from hot state
4
6...14 Ir
A
Thermal overload relay protection zone
B
GV4L protection zone

GV4L115 and GV4LE115 with Class 10 LR9F5367, LR9D5369 and Class 20 LR9D5567, LR9F5569


1
Cold state curve
2
Hot state curve
3
6...14 Ir

Current Limitation on Short-Circuit for GV4L, GV4LE (3-Phase 400/415 V)

Dynamic Stress

I peak = f (prospective Isc) at 1.05 Ue = 435 V


1
Maximum peak current
2
GV4L115
3
GV4L80
4
GV4L50
5
GV4L25
6
GV4L12
7
GV4L07
8
GV4L03
9
GV4L02

Current Limitation on Short-Circuit for GV4L, GV4LE + Thermal Overload Relay LRD or LR9 (3-Phase 400/415 V)

Dynamic Stress

I peak = f (prospective Isc) at 1.05 Ue = 435 V


1
Maximum peak current
2
GV4L115 + LR9D5367 or LR9F5367
3
GV4L80 + LRD3361
4
GV4L50 + LRD340
5
GV4L25 + LRD325
6
GV4L12 + LRD313
7
GV4L07 + LRD12
8
GV4L03 + LRD07
9
GV4L02 + LRD07

Thermal Limit on Short-Circuit for GV4L, GV4LE

Thermal Limit in A2s

Sum of I2dt = f (prospective Isc) at 1.05 Ue = 435 V


1
GV4L115
2
GV4L80
3
GV4L50
4
GV4L25
5
GV4L12
6
GV4L07
7
GV4L03
8
GV4L02

Current Limitation on Short-Circuit for GV4L, GV4LE + Thermal Overload Relay LRD or LR9

Thermal Limit in kA in the Magnetic Operating Zone

Sum of I2dt = f (prospective Isc) at 1.05 Ue = 435 V


1
GV4L115 + LR9D5367 or LR9F5367
2
GV4L80 + LRD3361
3
GV4L50 + LRD340
4
GV4L25 + LRD325
5
GV4L12 + LRD313
6
GV4L07+ LRD12
7
GV4L03+ LRD07
8
GV4L02 + LRD07