Schneider-Electric Chorus RO
 
ATS01N222QN
ATS01N222QN
demaror Progresiv pentru Motor Asincron, Ats01, 22 A, 380, 415 V, 7,5, 11 Kw
Schneider Electric
Descarcare & Documente de la 1 la 20 din 20
Certificat
 
ATS01 CSA Certificate of Compliance English   2024-07-15       
ATS01 UL Certificate English   2024-07-15       
ATS_EAC_CERTIFICATE Russian   2024-07-15       
Cert altistart altivar Russian   2024-07-15       
 
Declaratie de conformitate
 
ATS01N222QN Declaratie REACh Romanian   2024-07-04  summary
ATS01N222QN Declaratie REACh

demaror Progresiv pentru Motor Asincron, Ats01, 22 A, 380, 415 V, 7,5, 11 Kw
 
ATS01N222QN Declaratie RoHS China Romanian   2024-07-04  summary
ATS01N222QN Declaratie RoHS China

demaror Progresiv pentru Motor Asincron, Ats01, 22 A, 380, 415 V, 7,5, 11 Kw
 
ATS01N222QN Declaratie RoHS UE Romanian   2024-07-15  summary
ATS01N222QN Declaratie RoHS UE

demaror Progresiv pentru Motor Asincron, Ats01, 22 A, 380, 415 V, 7,5, 11 Kw
 
 
Declaratie de conformitate
 
ATS01 C-TICK certificate of conformity English   2024-07-15       
ATS01 EU DECLARATION English   2024-06-15       
ATS01_UK_DECLARATION English   2024-07-15       
ATSU01-ATS01_CCC_SDOC_PE Chinese, English   2024-07-15       
 
Catalog
 
Catalog: Soft starters Altistart 01 English   2024-07-15       
 
Technical Drawing
 
ATS01N222QN_2D_Drwng_PDF English   2024-07-15       
Soft start/soft stop unit Power : 4 to 15 kW - U 3-phase = 200 to 240 V or 380 to 415 V or 440 to 430 V SILENT   2024-07-15       
Soft start/soft stop unit Power : 4 to 15 kW - U 3-phase = 200 to 240 V or 380 to 415 V or 440 to 430 V SILENT   2024-07-15       
Soft start/soft stop unit Power : 4 to 15 kW - U 3-phase = 200 to 240 V or 380 to 415 V or 440 to 430 V SILENT   2024-07-15       
 
Fişa de instrucţiuni
 
Instruction sheet - ATS01N2..LU/QN/RT English   2024-07-15       
 
Profil circularitate
 
ALTISTART 01, 0.75 – 15 kW, Product End-of-Life Instructions English   2024-07-15       
 
CAD
 
ATS01N222QN_CAD_DOC English   2024-07-15       
Soft start/soft stop unit Power : 4 to 15 kW - U 3-phase = 200 to 240 V or 380 to 415 V or 440 to 430 V SILENT   2024-07-15