Power Terminal Cage Style
Power connections, minimum and maximum wiring capabilities, tightening torque | IEC cable | UL cable |
---|
Power supply and output to motor | Size/gauge | min | 4 mm (a) | 10 AWG (a) | max | 50 mm | 1/0 AWG | Tightening torque | min | 8 N.m | 70 lb.in | max | 8 N.m | 70 lb.in | Strip length | 15 mm | 0.6 in. |
Power connections, minimum required wiring section IEC cable mm² (Cu 70°C/158°F) (1) | UL cable AWG (Cu 75°C/167°F) (1) |
---|
35 | 2 |
230 Vac control, logic Inputs (LI) 24 Vdc, 3-wire control With Line Contactor, Freewheel or Controlled Stop
230 Vac control, logic Inputs (LI) 24 Vdc, 2-wire control,freewheel stop
|