Schneider-Electric
 
SR2B202BD Bilde- efo
SR2B202BD
Zelio Logic kompakt reléerstatter med/uten display. Antall I/O kan ikke utvides.
El-nummer El-nummer: 
4502307
EAN EAN: 
3389110549430
Telemecanique
Connections and Schema
Compact and Modular Smart Relays
Connection of Smart Relays on DC Supply


(1) 1 A quick-blow fuse or circuit-breaker.

(2) Fuse or circuit-breaker.

(3) Inductive load.

(4) Q9 and QA: 5 A (max. current in terminal C: 10 A).

Discrete Input Used for 3-Wire Sensors


(1) 1 A quick-blow fuse or circuit-breaker.


Connection of Thermistor Input on DC Supply


NOTE: Ix = IB...IG