|
XUB2ANBWM12R
photo-electric sensor - XUB - receiver - 90° - Sn 15m - 12..24VDC - M12
|
|
|
|
|
End of Commercialization SEP 01, 2023
|
|
|
|
|
Main
Range of product
|
Telemecanique Photoelectric sensors XU
|
Series name
|
General purpose single mode
|
Electronic sensor type
|
Photo-electric sensor receiver
|
Sensor name
|
XUB
|
Sensor design
|
Cylindrical M18
|
Detection system
|
Thru beam
|
Material
|
Plastic
|
Line of sight type
|
90° lateral
|
Type of output signal
|
Discrete
|
Supply circuit type
|
DC
|
Wiring technique
|
3-wire
|
Discrete output type
|
NPN
|
Discrete output function
|
1 NC
|
Electrical connection
|
1 male connector M12, 4 pins
|
Product specific application
|
-
|
Emission
|
Infrared thru beam
|
[Sn] nominal sensing distance
|
15 m thru beam need a transmitter XUB2AKSWM12T
|
Complementary
Enclosure material
|
PBT
|
Lens material
|
PMMA
|
Maximum sensing distance
|
20 m thru beam
|
Output type
|
Solid state
|
Add on output
|
Without
|
Status LED
|
1 LED (yellow) for output state
|
[Us] rated supply voltage
|
12...24 V DC with reverse polarity protection
|
Supply voltage limits
|
10…36 V DC
|
Switching capacity in mA
|
<= 100 mA (overload and short-circuit protection)
|
Switching frequency
|
<= 500 Hz
|
Maximum voltage drop
|
<1.5 V (closed state)
|
Current consumption
|
35 mA no-load
|
Maximum delay first up
|
15 ms
|
Maximum delay response
|
1 ms
|
Maximum delay recovery
|
1 ms
|
Setting-up
|
Without sensitivity adjustment
|
Diameter
|
18 mm
|
Length
|
76 mm
|
Net weight
|
0.04 kg
|
Environment
Product certifications
|
UL
CE
CSA
|
Ambient air temperature for operation
|
-25…55 °C
|
Ambient air temperature for storage
|
-40…70 °C
|
Vibration resistance
|
7 gn, amplitude = +/- 1.5 mm (f = 10…55 Hz) conforming to IEC 60068-2-6
|
Shock resistance
|
30 gn (duration = 11 ms) conforming to IEC 60068-2-27
|
IP degree of protection
|
IP65 double insulation conforming to IEC 60529
IP67 double insulation conforming to IEC 60529
IP69K double insulation conforming to DIN 40050
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
4.2 cm
|
Package 1 Width
|
9.6 cm
|
Package 1 Length
|
6.7 cm
|
Package 1 Weight
|
35.0 g
|
Unit Type of Package 2
|
S01
|
Number of Units in Package 2
|
22
|
Package 2 Height
|
15.0 cm
|
Package 2 Width
|
15.0 cm
|
Package 2 Length
|
40.0 cm
|
Package 2 Weight
|
995.0 g
|
Offer Sustainability
Sustainable offer status
|
Green Premium product
|
REACh Regulation
|
REACh Declaration
|
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope)
|
RoHS exemption information
|
Yes
|
Contractual warranty
|