|
|
|
XPSUEP14AC
safety module, Harmony XPSU, Cat 4, expansion use with universal range, 24V AC or DC, spring
|
|
|
Main
Range of product
|
Harmony Safety Automation
|
Product or component type
|
Safety module
|
Safety module name
|
XPSUEP
|
Safety module application
|
For extending number of safety contacts
|
Function of module
|
Safety output extension
|
Safety level
|
Can reach PL e/category 4 for normally open relay contact conforming to ISO 13849-1
Can reach SILCL 3 for normally open relay contact conforming to IEC 62061
Can reach SIL 3 for normally open relay contact conforming to IEC 61508
Can reach PL c/category 1 for normally closed relay contact conforming to ISO 13849-1
Can reach SILCL 1 for normally closed relay contact conforming to IEC 62061
Can reach SIL 1 for normally closed relay contact conforming to IEC 61508
|
Safety reliability data
|
MTTFd > 30 years conforming to ISO 13849-1
Dcavg >= 99 % conforming to ISO 13849-1
PFHd = 0.97E-09 conforming to ISO 13849-1
HFT = 1 conforming to IEC 62061
PFHd = 0.97E-09 conforming to IEC 62061
SFF > 99% conforming to IEC 62061
HFT = 1 conforming to IEC 61508-1
PFHd = 0.97E-09 conforming to IEC 61508-1
SFF > 99% conforming to IEC 61508-1
Type = B conforming to IEC 61508-1
|
Electrical circuit type
|
Addition to Preventa XPSU base module
|
Connections - terminals
|
Removable spring terminal block, 0.2...2.5 mm² solid or flexible
Removable spring terminal block, 0.25...2.5 mm² flexible with ferrule single conductor
Removable spring terminal block, 0.2...1.5 mm² solid or flexible twin conductor
Removable spring terminal block, 2 x 0.25...1 mm² flexible with ferrule without cable end, with bezel
Removable spring terminal block, 2 x 0.5...1.5 mm² flexible with ferrule with cable end, with bezel
|
[Us] rated supply voltage
|
24 V AC - 15...10 %
24 V DC - 20...20 %
|
Complementary
Power consumption in W
|
1.5 W 24 V DC
|
Power consumption in VA
|
3.5 VA 24 V AC 50/60 Hz
|
Input protection type
|
Internal, electronic
|
Safety outputs
|
4 NO redundant
2 NC single
|
Safety inputs
|
0 extension bus 24 V DC 5 mA
|
Maximum line resistance
|
60 Ohm
|
Input compatibility
|
Normally closed circuit conforming to ISO 14119
XC limit switch conforming to ISO 14119
Mechanical contact conforming to ISO 14119
Normally closed circuit conforming to ISO 13850
Antivalent pair conforming to ISO 14119
OSSD pair conforming to IEC 61496-1-2
3-wire proximity sensors PNP
|
[Ie] rated operational current
|
5 A AC-1 for normally open relay contact
3 A AC-15 for normally open relay contact
5 A DC-1 for normally open relay contact
3 A DC-13 for normally open relay contact
|
[Ith] conventional free air thermal current
|
8 A
|
Associated fuse rating
|
10 A gG for NO relay output circuit conforming to IEC 60947-1
4 A gG for NC relay output circuit conforming to IEC 60947-1
|
Minimum output current
|
10 mA for relay output
|
Minimum output voltage
|
12 V for relay output
|
Maximum response time on input open
|
20 ms
|
[Ui] rated insulation voltage
|
250 V (pollution degree 2) conforming to IEC 60947-1
|
[Uimp] rated impulse withstand voltage
|
4 kV overvoltage category II conforming to IEC 60947-1
|
Local signalling
|
LED (green) for power ON
LED (red) for error
LED (yellow) for safety output status
|
Mounting support
|
35 mm symmetrical DIN rail
|
Depth
|
120 mm
|
Height
|
100 mm
|
Width
|
22.5 mm
|
Net weight
|
0.200 kg
|
Environment
Standards
|
IEC 60947-5-1
IEC 61508-1 functional safety standard
IEC 61508-2 functional safety standard
IEC 61508-3 functional safety standard
IEC 61508-4 functional safety standard
IEC 61508-5 functional safety standard
IEC 61508-6 functional safety standard
IEC 61508-7 functional safety standard
ISO 13849-1 functional safety standard
IEC 62061 functional safety standard
|
Product certifications
|
TÜV
cULus
|
IP degree of protection
|
IP20 (terminals) conforming to IEC 60529
IP40 (housing) conforming to IEC 60529
IP54 (mounting area) conforming to IEC 60529
|
Ambient air temperature for storage
|
-25…85 °C
|
Relative humidity
|
5…95 % non-condensing
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
7.000 cm
|
Package 1 Width
|
13.800 cm
|
Package 1 Length
|
16.000 cm
|
Package 1 Weight
|
295.000 g
|
Unit Type of Package 2
|
S03
|
Number of Units in Package 2
|
16
|
Package 2 Height
|
30.000 cm
|
Package 2 Width
|
30.000 cm
|
Package 2 Length
|
40.000 cm
|
Package 2 Weight
|
5.325 kg
|
Offer Sustainability
Sustainable offer status
|
Green Premium product
|
REACh Regulation
|
REACh Declaration
|
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope)
|
Mercury free
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
RoHS exemption information
|
Yes
|
Environmental Disclosure
|
Product Environmental Profile
|
Circularity Profile
|
End of Life Information
|
WEEE
|
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
|
PVC free
|
Yes
|
|
|