Schneider-Electric Romania Promelek
 
RM22LG11MR
RM22LG11MR
Zelio Control RM22 -releu pt control nivel - 1OF - 24 la 240Vca/cc
Schneider Electric
Descarcare & Documente de la 1 la 20 din 20
Videoclip promotional
 
Harmony XPEM/R Foot switch, easy to use in all applications ! English   2024-06-15       
How NFC will drive your application to the next level English   2024-06-15       
Improve Integrity of Your Emergency Stop Pushbutton English   2024-06-05       
New Connection Technology for Harmony Relays | Schneider Electric English   2024-06-15       
 
Catalog
 
Discover Harmony Control Relays Catalog - English English   2024-06-15  summary
Discover Harmony Control Relays Catalog - English

Discover catalog for Harmony Control Relays - Near Field Communication and conventional Control Relays.
 
 
Technical illustration
 
Technical Illustration - Dimensions SILENT   2024-06-15       
 
Declaratie de conformitate
 
Manufacturer EU DOC RM22 RM35 English   2024-06-15       
Manufacturer UK DOC RM22 RM35 English   2024-06-15       
 
Certificat
 
Cert control relays Russian   2024-06-15       
CNCA-CPC-SDOC RM22 RM35 English   2024-06-15  summary
CNCA-CPC-SDOC RM22 RM35

CNCA-Compulsory Product Certification-Self DOC CCC scheme
 
CSA Certificate RM17, RM22, RM35, RM8487 English   2024-06-15  summary
CSA Certificate RM17, RM22, RM35, RM8487

MC248382_Class 3211-07_Control
 
UL Listed RM17, RM22, RM35, RM8487 English   2024-06-15  summary
UL Listed RM17, RM22, RM35, RM8487

NRNT_NRNT7_E173076_Control
 
 
Fişa de instrucţiuni
 
RM22... / RM35... Control Relays, Instruction Sheet (EN) Chinese, German, English, Spanish, French, Italian   2024-06-15       
 
Soluţii de aplicaţii
 
Harmony Control Relay, Application Guide English   2024-06-15  summary
Harmony Control Relay, Application Guide

This document presents the most common problems that you can encounter in your system or machinery. For each application, an appropriate solution is proposed by using Harmony Control Relay. Harmony Control Relay effectively monitors and detects abnormal operating conditions concerning phase, current, voltage, liquid level, frequency, speed, temperature, and pump control. The control relays inform users of abnormal conditions and allow them to initiate the necessary corrective actions before serious and costly breakdowns occur. Harmony Control Relay range is suitable for a wide range of applications, such as lifts, escalators, packaging, pumping, and water. Meet your application needs with Harmony Control Relay today!
 
 
Videoclip tehnic
 
How to Assemble Zelio Control Relays English   2024-06-15       
How to set 2 alarms manually in the "RMNF22TB30 NFC Control Relay " Product Using a Smartphone? English   2024-06-15       
Why both the power LED and the output LED are flashing during commissioning? English   2024-06-15       
 
Declaratie de mediu
 
RM... Control Relay, Product Environmental Profile English   2024-06-15       
 
Profil circularitate
 
RM... Control Relay, Product End-of-Life Instructions English   2024-06-15       
 
CAD
 
Level control relay RM22-L - 24..240 V AC/DC - 1 C/O - 3D CAD SILENT   2024-06-15