Digital Inputs
(1) The COM terminals are not connected internally. A : Sink wiring (positive logic). B : Source wiring (negative logic).
Digital Outputs
(1) The V+ terminals are connected internally.
Analog Inputs
The (-) poles are connected internally. Pin | Wire Color |
---|
AN0 / AN1 | Red | 0 V | Black |
Ethernet Connection
Pin N ° | Signal |
---|
1 | TD+ | 2 | TD- | 3 | RD+ | 4 | − | 5 | − | 6 | RD- | 7 | − | 8 | − |
USB Mini-B Connection
SL1 Connection
SL1 N ° | RS 232 | RS 485 |
---|
1 | RxD | N.C. | 2 | TxD | N.C. | 3 | RTS | N.C. | 4 | N.C. | D1 | 5 | N.C. | D0 | 6 | CTS | N.C. | 7 | N.C.* | 5 Vdc | 8 | Common | Common |
N.C.: not connected * : 5 Vdc delivered by the controller. Do not connect.
|