|
|
|
ABL8BPK24A03
battery- 24 V DC - 32 A - 3.2 AH - for battery control module
|
|
|
Main
Range of product
|
Phaseo
|
Product or component type
|
Battery module
|
Input voltage
|
24 V DC
|
Output voltage
|
24 V DC
|
Maximum output current
|
32 A
|
Battery capacity
|
3.2 Ah
|
Holding time
|
< 20 h at 0.16 A, 20 °C
> 5 min at 8.4 A, 20 °C
|
Complementary
Input voltage limits
|
21...29 V
|
Charging time
|
72 h
|
Load current
|
0.3 A
|
Output protection type
|
Against overload and short-circuits, protection technology: 1 x 20 A automotive type fuse
|
Connections - terminals
|
For input connection: screw type terminals, connection capacity: 2 x 0.5...2 x 10 mm² AWG 20...AWG 8
For output connection: screw type terminals, connection capacity: 2 x 0.5...2 x 10 mm² AWG 20...AWG 8
|
Self-discharge rate
|
9 %, 3 months
3 %, 1 month
15 %, 6 months
|
Fixing mode
|
By 2 screws diameter: 5 mm on horizontal panel, operating position: horizontal
By 4 screws diameter: 5 mm on vertical panel, operating position: vertical
By clips (with mounting kit) on 35 mm symmetrical DIN rail, operating position: horizontal
By clips (with mounting kit) on 35 mm symmetrical DIN rail, operating position: vertical
|
Output coupling
|
Parallel
|
Operating altitude
|
2000 m
|
Service life in hours
|
11000 h at 40 °C
15000 h at 35 °C
22000 h at 30 °C
31000 h at 25 °C
44000 h at 20 °C
5000 h at 50 °C
7300 h at 45 °C
|
Marking
|
CE
|
Net weight
|
3.5 kg
|
Environment
Product certifications
|
CTP
UL
|
Ambient air temperature for operation
|
0…40 °C
|
Ambient air temperature for storage
|
-20…50 °C
|
IP degree of protection
|
IP10 conforming to IEC 60529
|
Overvoltage category
|
Class 3 conforming to VDE 0106-1
|
Vibration resistance
|
2 gn (f= 11.9…150 Hz) conforming to IEC 61131-2
3.5 mm (f= 3…11.9 Hz) conforming to IEC 61131-2
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
16.500 cm
|
Package 1 Width
|
18.000 cm
|
Package 1 Length
|
27.000 cm
|
Package 1 Weight
|
3.637 kg
|
Unit Type of Package 2
|
S06
|
Number of Units in Package 2
|
24
|
Package 2 Height
|
75.000 cm
|
Package 2 Width
|
60.000 cm
|
Package 2 Length
|
80.000 cm
|
Package 2 Weight
|
111.308 kg
|
Offer Sustainability
Contractual warranty
|
|