|
|
|
TCSMCN1F10
Radio frequency identification XG, Modbus shielded cable, M12 female connector, end with free wires, IP67, 10 m
|
|
|
|
|
End of Commercialization SEP 01, 2023
|
|
|
|
|
Main
Range of product
|
Telemecanique Radio frequency identification XG
|
Accessory / separate part category
|
Connection accessories
|
Accessory / separate part type
|
Connecting cable
|
Accessory / separate part designation
|
Modbus shielded pre-wired M12 connector
|
Accessory / separate part destination
|
Tap-off box
Modbus/Uni-Telway network
|
Cable length
|
10 m
|
Complementary
Product compatibility
|
TCSAMT31FP
TSXSCA50
|
Electrical connection
|
1 female connector M12 straight A coding
Bare wires
|
Colour
|
Black
|
Net weight
|
0.52 kg
|
Environment
IP degree of protection
|
IP67
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
5.000 cm
|
Package 1 Width
|
20.000 cm
|
Package 1 Length
|
20.000 cm
|
Package 1 Weight
|
608.000 g
|
Unit Type of Package 2
|
S02
|
Number of Units in Package 2
|
4
|
Package 2 Height
|
15 cm
|
Package 2 Width
|
30 cm
|
Package 2 Length
|
40 cm
|
Package 2 Weight
|
2.750 kg
|
Offer Sustainability
REACh Regulation
|
REACh Declaration
|
REACh free of SVHC
|
Yes
|
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope)
EU RoHS Declaration
|
Toxic heavy metal free
|
Yes
|
Mercury free
|
Yes
|
RoHS exemption information
|
Yes
|
Contractual warranty
|
|