|
|
|
TCSMCN1FQM2
Modbus shielded cable - M12 connector - SUB-D15 - 2 m
|
|
|
|
|
End of Commercialization SEP 01, 2023
|
|
|
|
|
Main
Range of product
|
Telemecanique Radio frequency identification XG
|
Accessory / separate part category
|
Connection accessories
|
Accessory / separate part type
|
Connecting cable
|
Accessory / separate part designation
|
Modbus shielded connecting cable
|
Accessory / separate part destination
|
Modbus/Uni-Telway network
Tap-off box
|
Cable length
|
2 m
|
Complementary
Product compatibility
|
TSXSCA62
TCSAMT31FP
|
Electrical connection
|
1 male connector SUB-D 15 15 pins straight A coding
1 connector M12 straight A coding
|
Colour
|
Black
|
Net weight
|
0.27 kg
|
Environment
IP degree of protection
|
IP67
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
2 cm
|
Package 1 Width
|
16 cm
|
Package 1 Length
|
16 cm
|
Package 1 Weight
|
194 g
|
Offer Sustainability
REACh free of SVHC
|
Yes
|
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope)
EU RoHS Declaration
|
Toxic heavy metal free
|
Yes
|
Mercury free
|
Yes
|
RoHS exemption information
|
Yes
|
Contractual warranty
|
|