Range compatibility
|
Advantys OTB
Twido
|
Output voltage limits
|
20.4...28.8 V
|
Current per channel
|
0.12 A
|
Maximum current per output common
|
1 A
|
Number of common point
|
2
|
Response time
|
300 µs from state 0 to state 1
300 µs from state 1 to state 0
|
[Ures] residual voltage
|
1 V at state 1
|
Maximum tungsten load
|
8 W
|
Short-circuit protection
|
Without
|
Overload protection
|
Without
|
Isolation between channels
|
None
|
Isolation between channels and internal logic
|
500 V for 1 minute
|
Current consumption
|
20 mA at 5 V DC at state 1 for all output
70 mA at 24 V DC at state 1 for all output
|
Local signalling
|
2 display blocks
|
Electrical connection
|
1 connector HE10
|
Mounting support
|
35 mm symmetrical DIN rail
|
Net weight
|
0.105 kg
|