Schneider-Electric Riverbank Electrical Wholesalers Ltd
 
VW3A4556 picture- riverbankelectrical
VW3A4556
line choke - 0.3 mH - 107 A - 3 phases - 260 W - for variable speed drive
Local distributor code Local distributor code: 
389856140
EAN Code EAN Code: 
3389118066045
Schneider Electric
Characteristics
Main
Range of product Altivar
Product or component type Line/motor choke
Product compatibility ATV71HD75Y - line choke - 1 per drive
Variable speed drive ATV340 motor: 22 kW 380...480 V - line choke - 1 per drive
ATV61HD15M3X - line choke - 1 per drive
ATV61HD30N4 - line choke - 1 per drive
ATV61HD37N4 - line choke - 1 per drive
ATV61HD45N4 - line choke - 1 per drive
ATV61HD55N4 - line choke - 1 per drive
ATV61HD55Y - line choke - 1 per drive
ATV61HD75Y - line choke - 1 per drive
ATV61HD90Y - line choke - 1 per drive
ATV61WD30N4 - line choke - 1 per drive
ATV61WD30N4C - line choke - 1 per drive
ATV61WD37N4 - line choke - 1 per drive
ATV61WD37N4C - line choke - 1 per drive
ATV61WD45N4 - line choke - 1 per drive
ATV61WD45N4C - line choke - 1 per drive
ATV61WD55N4 - line choke - 1 per drive
ATV61WD55N4C - line choke - 1 per drive
ATV71HD15M3X - line choke - 1 per drive
ATV71HD30N4 - line choke - 1 per drive
ATV71HD37N4 - line choke - 1 per drive
ATV71HD45N4 - line choke - 1 per drive
ATV71HD55N4 - line choke - 1 per drive
ATV71HD55Y - line choke - 1 per drive
ATV71HD90Y - line choke - 1 per drive
ATV71WD30N4 - line choke - 1 per drive
ATV71WD37N4 - line choke - 1 per drive
ATV71WD45N4 - line choke - 1 per drive
ATV71WD55N4 - line choke - 1 per drive
Variable speed drive ATV320 motor: 11 kW 200...240 V - three phase - motor choke - 1 per drive
Variable speed drive ATV320 motor: 15 kW 200...240 V - three phase - motor choke - 1 per drive
Variable speed drive ATV630 motor: 55 kW 500...690 V - three phase - line choke - 1 per drive
Variable speed drive ATV630 motor: 75 kW 500...690 V - three phase - line choke - 1 per drive
Variable speed drive ATV630 motor: 90 kW 500...690 V - three phase - line choke - 1 per drive
Variable speed drive ATV930 motor: 55 kW 500...690 V - three phase - line choke - 1 per drive
Variable speed drive ATV930 motor: 75 kW 500...690 V - three phase - line choke - 1 per drive
Variable speed drive ATV930 motor: 90 kW 500...690 V - three phase - line choke - 1 per drive
Variable speed drive ATV630 motor: 600 V - three phase - line choke - 75 hp - 1 per drive
Variable speed drive ATV630 motor: 600 V - three phase - line choke - 100 hp - 1 per drive
Variable speed drive ATV930 motor: 600 V - three phase - line choke - 100 hp - 1 per drive
Variable speed drive ATV930 motor: 600 V - three phase - line choke - 75 hp - 1 per drive
Number of phases Three phase
Range compatibility Altivar Machine ATV340
Altivar Machine ATV320
Altivar 71
Altivar 61
Altivar Process ATV600
Altivar Process ATV900
Easy Altivar 310
Device application Reduction of current harmonics
Reduction of overvoltages at motor terminals
Value of inductance 0.3 mH
[In] rated current 107 A
Thermal losses 260 W
Electrical connection Bare wires diameter: 6.5 mm
Complementary
Power supply frequency 50...60 Hz
Max current 1.65 x nominal current (duration = 60 s)
Maximum voltage drop at rated load 5 %
Electrical insulation class Class F
Minimum clearance distance 5.5 mm IEC 60664
Leakage distance 11.5 mm conforming to IEC 60664
Net weight 16 kg
Width 270 mm
Height 210 mm
Depth 180 mm
Environment
Standards EN 50178
IEC 60076 (with HD398)
VDE 0160 level 1
IP degree of protection Choke: IP00
Terminals: IP00
Environmental characteristic 3B1 conforming to IEC 721-3-3
3C2 conforming to IEC 721-3-3
3S1 conforming to IEC 721-3-3
Pollution degree 2 conforming to EN 50178
Vibration resistance 1 gn (f= 13…200 Hz) conforming to IEC 60068-2-6
1.5 mm peak to peak (f= 3…13 Hz) conforming to IEC 60068-2-6
Shock resistance 15 gn for 11 ms conforming to IEC 60068-2-27
Relative humidity 0…95 %
Ambient air temperature for operation 45…55 °C (with current derating of 2 % per °C)
0…45 °C (without current derating)
Ambient air temperature for storage -25…70 °C
Operating altitude <= 1000 m without current derating
1000...3000 m with current derating 1 % per 100 m
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 40.000 cm
Package 1 Width 60.000 cm
Package 1 Length 46.000 cm
Package 1 Weight 23.000 kg
Unit Type of Package 2 P06
Number of Units in Package 2 2
Package 2 Height 75.000 cm
Package 2 Width 60.000 cm
Package 2 Length 80.000 cm
Package 2 Weight 54.500 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Contractual warranty
Warranty 18 months