Control station type
|
Double insulated
|
Enclosure material
|
Glass reinforced polyester
|
Electrical circuit type
|
Control circuit
Power circuit
|
Enclosure type
|
Empty enclosure
|
Number of cut-out
|
12 cut-outs
|
Control station colour
|
Yellow
|
Cable entry
|
Rubber sleeve with stepped entry 10…22 mm
|
Guard rail
|
Without
|
Vertical operator cut-out centre
|
40 mm
|
Standards
|
CSA C22.2 No 14
EN/IEC 60947-5-1
|
Product certifications
|
CSA type 4
|
Protective treatment
|
TH
|
Ambient air temperature for operation
|
-25…70 °C
|
Ambient air temperature for storage
|
-40…70 °C
|
Vibration resistance
|
15 gn (f= 10…500 Hz) conforming to IEC 60068-2-6
|
Shock resistance
|
100 gn conforming to IEC 60068-2-27
|
Overvoltage category
|
Class II conforming to IEC 61140
|
IP degree of protection
|
IP65 conforming to IEC 60529
|
IK degree of protection
|
IK08 conforming to EN 50102
|
Mechanical durability
|
1000000 cycles
|
Net weight
|
1.46 kg
|