|
|
|
XGSZ12E4501
OsiSense XG cable M12 D coded to RJ45 - Ethernet - 1m
|
|
|
|
|
End of Commercialization SEP 01, 2023
|
|
|
|
|
Main
Range of product
|
Telemecanique Radio frequency identification XG
|
Accessory / separate part category
|
Connection accessories
|
Accessory / separate part type
|
Connecting cable
|
Product or component type
|
Ethernet copper cable
|
Product compatibility
|
XGSZ33EIP
XUW
XGSZ33ETH
|
Accessory / separate part destination
|
Ethernet network
|
Complementary
Cable length
|
1 m
|
Transmission rate
|
100 Mbit/s
|
Transmission support medium
|
2 twisted shielded pairs
|
Communication network category
|
5e
|
AWG gauge
|
AWG 26
|
Electrical connection
|
1 male connector, M12 straight connector with 4 pin(s) - encoding type: D coding
1 male connector, RJ45 straight connector with 4 pin(s)
|
Conductor material
|
Copper
|
Cover material
|
PUR
|
Net weight
|
0.075 kg
|
Environment
IP degree of protection
|
IP67
|
Standards
|
IEC 60754-1
EIA/TIA-568
ISO/IEC 11801 Ed.2, 2002
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
1.5 cm
|
Package 1 Width
|
14.5 cm
|
Package 1 Length
|
16.5 cm
|
Package 1 Weight
|
74 g
|
Offer Sustainability
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope)
EU RoHS Declaration
|
Mercury free
|
Yes
|
RoHS exemption information
|
Yes
|
Contractual warranty
|
|