|
|
|
XGSZ33EIP
Connection box EtherNet/IP - 3 channels for XGCS smart antennas
|
|
|
|
|
End of Commercialization SEP 01, 2023
|
|
|
|
|
Main
Range of product
|
Telemecanique Radio frequency identification XG
|
Product or component type
|
Connection Ethernet IP box
|
Device short name
|
XGSZ33
|
Number of channels
|
3
|
Communication port protocol
|
EtherNet/IP
|
Associated smart antenna
|
XGCS89
XGCS49
|
Electrical connection
|
1 male connector M12 4 pins for power supply (A coding)
3 female connectors M12 5 pins for stations XGCS (A coding)
1 female connector M12 4 pins for Ethernet network (D coding)
|
[Us] rated supply voltage
|
24 V DC conforming to Protective Extra Low Voltage
|
Complementary
Supply voltage limits
|
21.6…26.4 V DC
|
Power consumption in W
|
2.5 W
|
Status LED
|
Module Status: 2 dual color LED (red/green)
Network status: 3 dual color LED (red/green)
Link: 1 LED (green)
Activity: 1 dual color LED (red/green)
Subnet status: 0 dual color LED (red/green)
Device status: 1 dual color LED (red/green)
|
Communication service
|
Cyclical variable exchange
|
Register words
|
1...123 words
|
Transmission support medium
|
Ethernet cable
|
Transmission rate
|
10/100 Mbit/s
|
Marking
|
CE
|
Net weight
|
1.06 kg
|
Environment
Ambient air temperature for operation
|
0…55 °C
|
Ambient air temperature for storage
|
-25…85 °C
|
Relative humidity
|
30…95 %
|
IP degree of protection
|
IP65
|
EMC filter
|
Class B EMC filter conforming to EN 55022
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
7.2 cm
|
Package 1 Width
|
16.2 cm
|
Package 1 Length
|
24.0 cm
|
Package 1 Weight
|
960.0 g
|
Unit Type of Package 2
|
S03
|
Number of Units in Package 2
|
3
|
Package 2 Height
|
30.0 cm
|
Package 2 Width
|
30.0 cm
|
Package 2 Length
|
40.0 cm
|
Package 2 Weight
|
3.43 kg
|
Offer Sustainability
REACh Regulation
|
REACh Declaration
|
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope)
|
Mercury free
|
Yes
|
RoHS exemption information
|
Yes
|
Contractual warranty
|
|