Schneider-Electric Riverbank Electrical Wholesalers Ltd
 
XUSL2E30H046NWC picture- riverbankelectrical
XUSL2E30H046NWC
XUSL type 2 IP69K Hand protection w/o Heating - Std range - Hp = 460mm, R=30mm
Telemecanique
Connections and Schema
Wiring Diagrams
Transmitter Pre-wired

Brown: +24 Vdc

White: Configuration_0

Blue: 0 Vdc

Green or Black: Configuration_1

Grey: Functional Earth

Pink: Not connected

Receiver pre-wired

White: Output signal switching device 1

Brown: +24 Vdc

Green: Output signal switching device 2

Yellow: Configuration_A

Grey: K1_K2 Feedback/Restart

Pink: Configuration_B

Blue: 0 Vdc

Yellow/Green (or Red): Functional Earth

For configuration_A and configuration_B,please refer to receiver configuration and operating modes


Receiver Configurations and Operating Modes
Automatic Start/Restart

Without External Device Monitoring (EDM) feedback loop


With External Device Monitoring (EDM) feedback loop


Manual Start/Restart

Without External Device Monitoring (EDM) feedback loop


(1)
Restart

With External Device Monitoring (EDM) feedback loop


(1)
Restart


Connecting to a Safety Interface


1 :
Click on Download & Documents
2 :
Click on Application solutions

To have all connection schematics concerning our safety module, select "download and document" and download the file "Safety light curtains association with safety interfaces"