|
|
|
XUX0ARCTT16
photo-electric sensor - XUX - multi - Sn 0..40m - 24..240VAC/DC - terminals
|
|
|
|
|
End of Commercialization SEP 01, 2023
|
|
|
|
|
Main
Range of product
|
Telemecanique Photoelectric sensors XU
|
Series name
|
General purpose multimode
|
Electronic sensor type
|
Photo-electric sensor
|
Sensor name
|
XUX
|
Sensor design
|
Compact 92 x 71
|
Detection system
|
Multimode
|
Material
|
Plastic
|
Type of output signal
|
Discrete
|
Supply circuit type
|
AC/DC
|
Wiring technique
|
5-wire
|
Discrete output function
|
1 NO or 1 NC programmable
|
Electrical connection
|
Screw-clamp terminals, 1 x 1.5 mm² or 1 x 0.75 mm² with adaptor
|
Product specific application
|
-
|
Emission
|
Infrared diffuse
Infrared diffuse with background suppression
Infrared thru beam
Red polarised reflex
|
[Sn] nominal sensing distance
|
11 m polarised reflex need reflector XUZC50
40 m thru beam need a transmitter XUX0ARCTT16T
2 m diffuse
1.3 m diffuse with background suppression
|
Complementary
Enclosure material
|
PBT
|
Lens material
|
PMMA
|
Maximum sensing distance
|
15 m polarised reflex
3 m diffuse
60 m thru beam
1.3 m diffuse with background suppression
|
Output type
|
Relay
|
Add on output
|
With alarm output, <= 100 mA with overload and short-circuit protection
|
Cable entry
|
1 entry for M16 x 1.5 cable gland, cable outer diameter: 7…10 mm
|
Status LED
|
1 LED (green) for supply
1 LED (red) for instability
1 LED (yellow) for output state
|
[Us] rated supply voltage
|
24...240 V AC/DC
|
Switching capacity in mA
|
0.5 A (cos φ = 0.4 for 0.5 million cycles at 1 operating cycle per second at 250 V)
3 A (cos φ = 1 for 0.5 million cycles at 1 operating cycle per second at 250 V)
|
Switching frequency
|
<= 20 Hz
|
Maximum voltage drop
|
<1.5 V (closed state)
|
Maximum power consumption in W
|
2 W AC/DC
|
Time delay range
|
0.02...15 s monostable, on-delay or off-delay (programmable) delay
|
Maximum delay first up
|
200 ms
|
Maximum delay response
|
25 ms
|
Maximum delay recovery
|
25 ms
|
Setting-up
|
Self-teaching
|
Electrical durability
|
500000 cycles, cos f = 1, operating rate <60 cyc/mn at 250 V
500000 cycles, cos f = 0.4, operating rate <60 cyc/mn at 250 V
|
Depth
|
77 mm
|
Height
|
92 mm
|
Width
|
31 mm
|
Net weight
|
0.2 kg
|
Environment
Product certifications
|
UL
CE
CSA
|
Ambient air temperature for operation
|
-25…55 °C
|
Ambient air temperature for storage
|
-40…70 °C
|
Vibration resistance
|
7 gn, amplitude = +/- 1.5 mm (f = 10…55 Hz) conforming to IEC 60068-2-6
|
Shock resistance
|
30 gn (duration = 11 ms) conforming to IEC 60068-2-27
|
IP degree of protection
|
IP65 double insulation conforming to IEC 60529
IP67 double insulation conforming to IEC 60529
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
13.000 cm
|
Package 1 Width
|
9.500 cm
|
Package 1 Length
|
4.000 cm
|
Package 1 Weight
|
209.000 g
|
Unit Type of Package 2
|
S02
|
Number of Units in Package 2
|
22
|
Package 2 Height
|
15.000 cm
|
Package 2 Width
|
30.000 cm
|
Package 2 Length
|
40.000 cm
|
Package 2 Weight
|
5.119 kg
|
Unit Type of Package 3
|
P06
|
Number of Units in Package 3
|
352
|
Package 3 Height
|
75.000 cm
|
Package 3 Width
|
60.000 cm
|
Package 3 Length
|
80.000 cm
|
Package 3 Weight
|
90.850 kg
|
Offer Sustainability
Sustainable offer status
|
Green Premium product
|
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope)
|
Mercury free
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
RoHS exemption information
|
Yes
|
Contractual warranty
|
|