|
|
|
XZCC12FDP40B
female, M12, 4-pin, straight connector - cable gland Pg 7
|
|
|
|
|
End of Commercialization SEP 01, 2023
|
|
|
|
|
Main
Range of product
|
Telemecanique Cabling components
|
Accessory / separate part category
|
Cabling accessories
|
Accessory / separate part type
|
Connector
|
Electrical connection
|
Straight female connector M12, 4 pins
|
Collar material
|
Plastic
|
Status LED
|
Without
|
Cable connection
|
Screw terminal / wire size <0.75 mm² / clamping capacity 3…6 mm
|
Complementary
Cable gland type
|
Pg 7
|
Cable connector fixing
|
Screw-on
|
[Ue] rated operational voltage
|
125 V AC
150 V DC
|
[In] rated current
|
3 A
|
Enclosure material
|
Plastic
|
Minimum insulating resistance
|
1000 GΩ
|
Contact resistance
|
8000 µOhm
|
Net weight
|
0.02 kg
|
Environment
IP degree of protection
|
IP67
|
Ambient air temperature for operation
|
-40…85 °C
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
3.000 cm
|
Package 1 Width
|
7.000 cm
|
Package 1 Length
|
7.500 cm
|
Package 1 Weight
|
16.000 g
|
Unit Type of Package 2
|
S02
|
Number of Units in Package 2
|
50
|
Package 2 Height
|
15.000 cm
|
Package 2 Width
|
30.000 cm
|
Package 2 Length
|
40.000 cm
|
Package 2 Weight
|
1.132 kg
|
Offer Sustainability
REACh Regulation
|
REACh Declaration
|
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope)
|
Mercury free
|
Yes
|
RoHS exemption information
|
Yes
|
Contractual warranty
|
|