|
|
|
XZCC43FCP40B
female, DIN 43650 A, 4-pin, elbowed connector - cable gland Pg 11
|
|
|
|
|
End of Commercialization SEP 01, 2023
|
|
|
|
|
Main
Range of product
|
Telemecanique Cabling components
|
Accessory / separate part category
|
Cabling accessories
|
Accessory / separate part type
|
Connector
|
Electrical connection
|
Elbowed female connector DIN 43650 A, 4 pins
|
Status LED
|
Without
|
Cable connection
|
Screw terminal / wire size <1.5 mm² / clamping capacity 7…10 mm
|
Complementary
Cable gland type
|
Pg 11
|
Cable connector fixing
|
Locking screw
|
[Ue] rated operational voltage
|
250 V AC
|
[In] rated current
|
16 A
|
Enclosure material
|
Plastic
|
Minimum insulating resistance
|
0.1 GΩ
|
Contact resistance
|
4000 µOhm
|
Net weight
|
0.035 kg
|
Environment
IP degree of protection
|
IP65
|
Ambient air temperature for operation
|
-40…125 °C
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
3.000 cm
|
Package 1 Width
|
10.000 cm
|
Package 1 Length
|
10.000 cm
|
Package 1 Weight
|
33.000 g
|
Unit Type of Package 2
|
S02
|
Number of Units in Package 2
|
50
|
Package 2 Height
|
15 cm
|
Package 2 Width
|
30 cm
|
Package 2 Length
|
40 cm
|
Package 2 Weight
|
1.962 kg
|
Offer Sustainability
REACh Regulation
|
REACh Declaration
|
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope)
|
Mercury free
|
Yes
|
RoHS exemption information
|
Yes
|
Contractual warranty
|
|