Schneider-Electric
 
170AAI03000 picture- sonepar
170AAI03000
distributed analog input Modicon Momentum - 8 Input
Schneider Electric
Characteristics
Main
Range of product Modicon Momentum automation platform
Product or component type Analogue input base
Analogue input number 8
Analogue input type Differential
Analogue input range +/- 20 mA 14 bits + sign 250 kOhm
4...20 mA 15 bits + sign 250 kOhm
+/- 10 V 14 bits + sign > 0.1 kOhm
+/- 5 V 14 bits + sign > 0.1 kOhm
1...5 V 15 bits + sign > 0.1 kOhm
Complementary
Data format Full 16 bits signed
Absolute accuracy error +/- 0.13 % full scale 25 °C 1...5 V
+/- 0.19 % full scale 60 °C 1...5 V
+/- 0.21 % full scale 25 °C +/- 5 V
+/- 0.26 % full scale 60 °C +/- 5 V
+/- 0.27 % full scale 25 °C +/- 10 V
+/- 0.27 % full scale 25 °C 4...20 mA
+/- 0.32 % full scale 25 °C +/- 20 mA
+/- 0.32 % full scale 60 °C +/- 10 V
+/- 0.38 % full scale 60 °C 4...20 mA
+/- 0.41 % full scale 60 °C +/- 20 mA
Conversion time 12 ms 8
Isolation between channels +/- 200 V DC for 1 minute
Isolation between channels and ground 500 V AC for 1 minute
Isolation between channels and bus 500 V AC for 1 minute
Permissible common mode voltage 100 V 47...63 Hz DC between channels to ground
250 V 47...63 Hz AC between channels to ground
Common mode rejection > 80 dB between channels to ground
External power requirement < 382 mA DC
20.4...28.8 V DC
24 V DC
Reverse polarity protection Internal
Marking CE
Local signalling 1 LED (green) for ready
8 LEDs for channel status
Electrical connection 2 connectors for removable terminal blocks
Depth 47.5 mm
Height 125 mm
Width 141.5 mm
Net weight 0.215 kg
Environment
Standards EN 50081-2
IEC 1131
Product certifications FM Class 1 Division 2
CSA
UL
Protective treatment TC
Resistance to electrostatic discharge 4 kV contact conforming to IEC 801-2
8 kV on air conforming to IEC 801-2
Resistance to electromagnetic fields 10 V/m 80...1000 MHz conforming to IEC 801-3
Ambient air temperature for operation 0…60 °C
Ambient air temperature for storage -40…85 °C
Relative humidity 95 % without condensation
Operating altitude <= 5000 m
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.5 cm
Package 1 Width 18.0 cm
Package 1 Length 26.0 cm
Package 1 Weight 398.0 g
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
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months