Schneider-Electric
 
TM2DDI32DK picture- sonepar
TM2DDI32DK
Discrete input module, Modicon M238 logic controller, 32 inputs 24 V DC, 1 connector HE10
Schneider Electric
Characteristics
Main
Range of product Modicon M238 logic controller
Product or component type Discrete input module
Discrete input number 32
Discrete input voltage 24 V
Discrete input voltage type DC
Complementary
Range compatibility Twido
Advantys OTB
Input voltage limits 20.4...28.8 V
Discrete input logic Sink or source
Discrete input current 5 mA
Input impedance 4.4 kOhm
Number of common point 2
Response time 4 ms at state 0
4 ms at state 1
Isolation between channels None
Isolation between channels and internal logic 500 V for 1 minute
Current consumption 65 mA at 5 V DC at state 1 for all input
Local signalling 2 display blocks
Electrical connection 1 connector HE10
Mounting support 35 mm symmetrical DIN rail
Net weight 0.081 kg
Environment
Depth 81.3 mm
Height 90 mm
Width 29.7 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.552 cm
Package 1 Width 10.567 cm
Package 1 Length 12.869 cm
Package 1 Weight 201.0 g
Unit Type of Package 2 S03
Number of Units in Package 2 25
Package 2 Height 30.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 5.64 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
PVC free Yes
Contractual warranty
Warranty 18 months