Range of product
|
Telemecanique Inductive proximity sensors XS
|
Series name
|
General purpose
|
Sensor type
|
Inductive proximity sensor
|
Wiring configuration
|
2-wire
|
Output circuit type
|
AC/DC
|
Protection type
|
Short-circuit protection multi voltage
|
Device application
|
2-wire DC short-circuit protection
|
Sensor name
|
XS1
|
Sensor design
|
Cylindrical M18
|
Size
|
60 mm
|
Body type
|
Fixed
|
Detector flush mounting acceptance
|
Flush mountable
|
Material
|
Metal
|
Type of output signal
|
Discrete
|
Wiring technique
|
2-wire
|
[Sn] nominal sensing distance
|
5 mm
|
Discrete output function
|
1 NC
|
Electrical connection
|
Cable
|
Cable length
|
2 m
|
[Us] rated supply voltage
|
24...210 V DC
24...240 V AC 50/60 Hz
|
Switching capacity in mA
|
5...300 mA AC with overload and short-circuit protection
5...200 mA DC with overload and short-circuit protection
|
IP degree of protection
|
IP68 double insulation conforming to IEC 60529
|