Schneider-Electric
XUVR1218PANM8 picture- sonepar
XUVR1218PANM8
photo-electric sensor - XUV - fork - 180X120mm - 12..24VDC - M8
TODAY
APR 25, 2024
End of Commercialization
AUG 01, 2023
Main
Range of product Telemecanique Photoelectric sensors XU
Series name General purpose
Electronic sensor type Photo-electric sensor
Sensor name XUVR
Sensor design Fork
Detection system Thru beam
Emission Red LED, modulated
Passage width 180 mm
Passage depth 120 mm
Material Metal/plastic
Supply circuit type DC
Wiring technique 3-wire
Discrete output type PNP
Discrete output function 1 NO
Electrical connection 1 male connector M8, 3 pins
Product specific application Detection on small conveyor
[Sn] nominal sensing distance 180 mm
Complementary
Enclosure material Painted aluminium and polyamide/glass
Spot diameter 1 mm
Type of output signal Discrete
Output type Solid state
Status LED Output state: 1 LED (yellow)
[Us] rated supply voltage 12...24 V DC with reverse polarity protection
Supply voltage limits 10…30 V DC
Switching capacity in mA 100 mA (overload and short-circuit protection)
Switching frequency 4000 Hz
Maximum voltage drop <1.5 V (closed state)
Current consumption < 20 mA no-load
Net weight 0.19 kg
Environment
Product certifications CSA
UL
CE
Ambient air temperature for operation -10…60 °C
Ambient air temperature for storage -40…80 °C
Immunity to ambient light 10000 lux natural light
5000 lux incandescent bulb
Vibration resistance 7 gn, amplitude = +/- 0.75 mm (f = 10…55 Hz) conforming to IEC 60068-2-6
Shock resistance 30 gn (duration = 11 ms) conforming to IEC 60068-2-27
IP degree of protection IP65
IP67
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.000 cm
Package 1 Width 15.000 cm
Package 1 Length 30.600 cm
Package 1 Weight 174.000 g
Unit Type of Package 2 S04
Number of Units in Package 2 55
Package 2 Height 30 cm
Package 2 Width 40 cm
Package 2 Length 60 cm
Package 2 Weight 10.492 kg