|
|
|
XZCC8MDM30V
male, M8, 3-pin, straight connector - cable gland M9.5 x 1
|
|
|
|
|
End of Commercialization AUG 01, 2023
|
|
|
|
|
Main
Range of product
|
Telemecanique Cabling components
|
Accessory / separate part category
|
Cabling accessories
|
Accessory / separate part type
|
Connector
|
Electrical connection
|
Straight male connector M8, 3 pins
|
Collar material
|
Metal
|
Status LED
|
Without
|
Cable connection
|
Vampire clip / wire size <0.25 mm² / clamping capacity 5 mm
|
Complementary
Cable gland type
|
M9.5
|
Cable connector fixing
|
Screw-on
|
[Ue] rated operational voltage
|
60 V AC
75 V DC
|
[In] rated current
|
4 A
|
Enclosure material
|
Plastic
|
Minimum insulating resistance
|
1 GΩ
|
Contact resistance
|
5000 µOhm
|
Net weight
|
0.01 kg
|
Environment
IP degree of protection
|
IP67
|
Ambient air temperature for operation
|
-40…85 °C
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
2.0 cm
|
Package 1 Width
|
8.4 cm
|
Package 1 Length
|
12.5 cm
|
Package 1 Weight
|
12.0 g
|
Unit Type of Package 2
|
S01
|
Number of Units in Package 2
|
20
|
Package 2 Height
|
15 cm
|
Package 2 Width
|
15 cm
|
Package 2 Length
|
40 cm
|
Package 2 Weight
|
440 g
|
Offer Sustainability
REACh Regulation
|
REACh Declaration
|
EU RoHS Directive
|
Not applicable, out of EU RoHS legal scope
|
Contractual warranty
|
|