Range of product
|
Harmony Control Relays
|
Relay type
|
Current control relay
|
Product or component type
|
Current control relay
|
Relay name
|
RM35JA
|
Relay monitored parameters
|
Overcurrent or undercurrent detection
|
Time delay
|
Adjustable 0.3...30 s, 0 + 10 % Tt- time delay upon fault
Adjustable 1...20 s, 0 + 10 % Ti- inhibition time delay upon startup
|
Switching capacity in VA
|
1250 VA
|
Minimum switching current
|
10 mA at 5 V DC
|
Maximum switching current
|
5 A AC/DC
|
Maximum power consumption in VA
|
3.5 VA AC
|
Measurement range
|
150 mA...15 A current AC/DC
|
Utilisation category
|
AC-12 conforming to IEC 60947-5-1
AC-13 conforming to IEC 60947-5-1
AC-14 conforming to IEC 60947-5-1
AC-15 conforming to IEC 60947-5-1
DC-12 conforming to IEC 60947-5-1
DC-13 conforming to IEC 60947-5-1
DC-14 conforming to IEC 60947-5-1
|
Contacts type and composition
|
2 C/O
|
Reset time
|
1500 ms time delay
|
Maximum switching voltage
|
250 V AC/DC
|
Supply voltage limits
|
20.4…264 V AC/DC
|
Operating voltage tolerance
|
- 15 % + 10 % Un
|
Maximum power consumption in W
|
0.6 W DC
|
Control circuit frequency
|
40...70 Hz +/- 10 %
|
Resistance across terminals
|
0.005 Ohm at E3-M terminals
0.015 Ohm at E2-M terminals
0.05 Ohm at E1-M terminals
|
Output contacts
|
2 C/O
|
Nominal output current
|
5 A
|
Maximum measuring cycle
|
30 ms measurement cycle as true rms value
|
Hysteresis
|
5…50 % of threshold setting
|
Delay at power up
|
0.3 s
|
Measurement accuracy
|
+/- 10 % of the full scale value
|
Repeat accuracy
|
+/- 0.5 % for input and measurement circuit
+/- 2 % for time delay
|
Measurement error
|
0.05 %/°C with temperature variation
1 by volt over the whole range with voltage variation
|
Polarity
|
No DC
|
Threshold setting
|
10...100 %
|
Marking
|
CE : EMC 89/336/EEC
CE : 73/23/EEC
|
Overvoltage category
|
III conforming to IEC 60664-1
|
Insulation resistance
|
> 500 MOhm at 500 V DC between supply and relay output conforming to IEC 60255-5
> 500 MOhm at 500 V DC between measurement and relay output conforming to IEC 60664-1
> 1 MOhm at 500 V DC between supply and measurement conforming to IEC 60255-5
> 500 MOhm at 500 V DC between supply and relay output conforming to IEC 60664-1
> 500 MOhm at 500 V DC between measurement and relay output conforming to IEC 60255-5
> 1 MOhm at 500 V DC between supply and measurement conforming to IEC 60664-1
|
[Ui] rated insulation voltage
|
250 V conforming to IEC 60664-1
|
Operating position
|
Any position without derating
|
Connections - terminals
|
Screw terminals, 1 x 0.5...1 x 4 mm² (AWG 20...AWG 11) solid without cable end
Screw terminals, 2 x 0.5...2 x 2.5 mm² (AWG 20...AWG 14) solid without cable end
Screw terminals, 1 x 0.2...1 x 2.5 mm² (AWG 24...AWG 12) flexible with cable end
Screw terminals, 2 x 0.2...2 x 1.5 mm² (AWG 24...AWG 16) flexible with cable end
|
Tightening torque
|
0.6…1 N.m conforming to IEC 60947-1
|
Housing material
|
Self-extinguishing plastic
|
Local signalling
|
LED (green) for power ON
LED (yellow) for relay ON
|
Mounting support
|
35 mm symmetrical DIN rail conforming to IEC 60715
|
Electrical durability
|
100000 cycles
|
Mechanical durability
|
30000000 cycles
|
Operating rate
|
<= 360 operations/hour full load
|
[Un] rated nominal voltage
|
24...240 V AC/DC 50/60 Hz, non self-powered
|
Safety reliability data
|
MTTFd = 296.8 years
B10d = 270000
|
Contacts material
|
Cadmium free
|
Width
|
35 mm
|
Control type
|
Without test button
|
Net weight
|
0.13 kg
|
Immunity to microbreaks
|
50 ms
|
Electromagnetic compatibility
|
Emission standard for industrial environments conforming to IEC 61000-6-4
Emission standard for residential, commercial and light-industrial environments conforming to IEC 61000-6-3
Immunity for industrial environments conforming to NF EN/IEC 61000-6-2
|
Standards
|
IEC 60255-6
|
Product certifications
|
GL
UL
GOST
C-Tick
CSA
|
Ambient air temperature for storage
|
-40…70 °C
|
Ambient air temperature for operation
|
-20…50 °C
|
Relative humidity
|
95 % at 55 °C conforming to IEC 60068-2-30
|
Vibration resistance
|
0.35 mm (f= 5…57.6 Hz) conforming to IEC 60068-2-6
1 gn (f= 57.6…150 Hz) conforming to IEC 60255-21-1
|
Shock resistance
|
15 gn for 11 ms conforming to IEC 60255-21-1
|
IP degree of protection
|
IP20 (terminals) conforming to IEC 60529
IP30 (casing) conforming to IEC 60529
|
Pollution degree
|
3 conforming to IEC 60664-1
|
Dielectric test voltage
|
2 kV, 1 min AC 50 Hz conforming to IEC 60255-5
2 kV, 1 min AC 50 Hz conforming to IEC 60664-1
|
Non-dissipating shock wave
|
4 kV conforming to IEC 60255-5
4 kV conforming to IEC 60664-1
4 kV conforming to IEC 61000-4-5
|