Shape of pin
|
Flat
|
[Ui] rated insulation voltage
|
250 V conforming to IEC
300 V conforming to CSA
300 V conforming to UL
|
[Uimp] rated impulse withstand voltage
|
2.5 kV during 1.2/50 µs
|
Contacts material
|
AgNi
|
[Ie] rated operational current
|
3 A at 28 V (DC) NC conforming to IEC
3 A at 250 V (AC) NC conforming to IEC
6 A at 28 V (DC) NO conforming to IEC
6 A at 250 V (AC) NO conforming to IEC
6 A at 277 V (AC) conforming to UL
8 A at 30 V (DC) conforming to UL
|
Continuous output current
|
5 A
|
Maximum switching voltage
|
250 V conforming to IEC
|
Resistive rated load
|
6 A at 250 V AC
6 A at 28 V DC
|
Maximum switching capacity
|
1500 VA/168 W
|
Minimum switching capacity
|
170 mW at 10 mA, 17 V
|
Operating rate
|
<= 1200 cycles/hour under load
<= 18000 cycles/hour no-load
|
Mechanical durability
|
10000000 cycles
|
Electrical durability
|
100000 cycles for resistive load
|
Average coil consumption in VA
|
1.2 at 60 Hz
|
Average consumption
|
1.2 VA at 60 Hz
|
Drop-out voltage threshold
|
>= 0.15 Uc
|
Operate time
|
20 ms
|
Release time
|
20 ms
|
Average coil resistance
|
15000 Ohm at 20 °C +/- 15 %
|
Rated operational voltage limits
|
184...253 V AC
|
Safety reliability data
|
B10d = 100000
|
Protection category
|
RT I
|
Test levels
|
Level A group mounting
|
Operating position
|
Any position
|
CAD overall height
|
79 mm
|
CAD overall depth
|
78.45 mm
|
Net weight
|
0.037 kg
|
Device presentation
|
Complete product
|
Dielectric strength
|
1300 V AC between contacts with micro disconnection
2000 V AC between coil and contact with basic insulation
2000 V AC between poles with basic insulation
|
Product certifications
|
UL
Lloyd's
CE
CSA
GOST
IECEE CB Scheme
|
Standards
|
IEC 61810-1
CSA C22.2 No 14
UL 508
|
Ambient air temperature for storage
|
-40…85 °C
|
Ambient air temperature for operation
|
-40…55 °C
|
Vibration resistance
|
3 gn, amplitude = +/- 1 mm (f = 10…150 Hz)5 cycles in operation
5 gn, amplitude = +/- 1 mm (f = 10…150 Hz)5 cycles not operating
|
IP degree of protection
|
IP40 conforming to IEC 60529
|
Shock resistance
|
10 gn for in operation
30 gn for not operating
|
Pollution degree
|
2
|