Schneider-Electric
 
XCMD2161L1 picture- web-product-data-sheet
XCMD2161L1
Limit switch, Limit switches XC Standard, XCMD, forked arm with rollers 2 tracks, 1NC+1 NO, snap, 1 m
Characteristics
Main
Range of product Telemecanique Limit switches XC Standard
Series name Standard format
Product or component type Limit switch
Device short name XCMD
Sensor design Miniature
Material Metal
Body material Zamak
Head material Zamak
Complementary
Cable length 1 m
Width 30 mm
Height 50 mm
Depth 16 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 14.288 cm
Package 1 Width 14.288 cm
Package 1 Length 14.288 cm
Package 1 Weight 317.515 g
Offer Sustainability
Sustainable offer status Green Premium product
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months