|
|
|
XS8C2A4MBU20
Inductive proximity sensors XS, inductive sensor XS8 40x40x70, PBT, Sn40 mm, 24...240VAC/DC, 1/2"
|
|
|
|
|
End of Commercialization APR 20, 2022
|
|
|
|
|
Main
Range of product
|
Telemecanique Inductive proximity sensors XS
|
Series name
|
General purpose
|
Sensor type
|
Inductive proximity sensor
|
Device application
|
-
|
Sensor name
|
XS8
|
Sensor design
|
Form 40 x 40 x 70
|
Size
|
70 mm
|
Body type
|
Fixed
|
Detector flush mounting acceptance
|
Non flush mountable
|
Material
|
Plastic
|
Enclosure material
|
PBT
|
Type of output signal
|
Discrete
|
Wiring technique
|
2-wire
|
[Sn] nominal sensing distance
|
40 mm
|
Discrete output function
|
1 NC
|
Output circuit type
|
AC/DC
|
Electrical connection
|
Male connector 1/2"20 UNF, 3 pins
|
[Us] rated supply voltage
|
24...240 V AC 50/60 Hz
24...240 V DC
|
Switching capacity in mA
|
5...200 mA DC
5...300 mA AC
|
IP degree of protection
|
IP67 conforming to IEC 60529
IP65 conforming to IEC 60529
IP69K conforming to DIN 40050
|
Complementary
Detection face
|
5 positions turret head
|
Front material
|
PBT
|
Operating zone
|
0…32 mm
|
Differential travel
|
3...15% of Sr
|
Repeat accuracy
|
<= 3% of Sr
|
Status LED
|
Supply on: 1 LED (green)
Output state: 1 LED (yellow)
|
Supply voltage limits
|
20…264 V AC/DC
|
Maximum residual current
|
1.5 mA open state 120 V
0.6 mA open state 24 V
|
Switching frequency
|
<= 25 Hz AC
<= 50 Hz DC
|
Maximum voltage drop
|
<5.5 V (closed)
|
Maximum delay first up
|
7.5 ms
|
Maximum delay response
|
1.4 ms
|
Maximum delay recovery
|
2.5 ms
|
Marking
|
CE
|
Height
|
40 mm
|
Length
|
40 mm
|
Width
|
70 mm
|
Net weight
|
0.149 kg
|
Environment
Product certifications
|
UL
CCC
CSA
|
Ambient air temperature for operation
|
-25…70 °C
|
Ambient air temperature for storage
|
-40…85 °C
|
Vibration resistance
|
25 gn amplitude = +/- 2 mm (f = 10…55 Hz) conforming to IEC 60068-2-6
|
Shock resistance
|
50 gn for 11 ms conforming to EN 60068-2-27
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Offer Sustainability
Sustainable offer status
|
Green Premium product
|
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope)
EU RoHS Declaration
|
Mercury free
|
Yes
|
RoHS exemption information
|
Yes
|
California proposition 65
|
WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
|
Contractual warranty
|
|