Connections and Schema Three-phase Power Supply with Upstream Breaking via Line Contactor Without Safety Function STO Connection diagrams conforming to standards ISO13849 category 1 and IEC/EN 61508 capacity SIL1, stopping category 0 in accordance with standard IEC/EN 60204-1.
(1) Use relay output R1 set to operating state Fault to switch Off the product once an error is detected. T1 : Transformer for control part Three-phase Power Supply With Downstream Breaking via Switch Disconnector
(1) Use relay output R1 set to operating state Fault to switch Off the product once an error is detected. Sensor Connection
It is possible to connect either 1 or 3 sensors on terminals AI1.
Control Block Wiring Diagram
(5) Motor Encoder connection (10) Differential Analog Input (11) Ethernet port (only on Ethernet drive version) R1A, R1B, R1C : Fault relay
Digital Inputs Wiring Digital Inputs: Internal Supply Using DISUP Signal
In SRC position DISUP outputs 24 V. In SK position DISUP is connected to 0 V. Digital Inputs: External Supply Positive Logic, Source, European Style
Negative Logic, Sink, Asian Style
Digital Inputs: Internal supply Negative Logic, Sink, Asian Style
Digital Outputs Wiring Digital Outputs: Internal Supply Positive Logic, Source, European Style, DQCOM to +24V
Negative Logic, Sink, Asian Style, DQCOM to 0V
Digital Outputs: External Supply Positive Logic, Source, European Style, DQCOM to +24V
Negative Logic, Sink, Asian Style, DQCOM to 0V
|