Nazaj
Najdi XUYPCO925L3ANSP po
Značilnosti
Dimensions Drawings
Connections and Schema
Performance Curves
Prenos in dokumenti
Discover your Schneider-Electric tools
XUYPCO925L3ANSP
fotoel. senzor – XUY – difuzer – analogni laser – Sn 0,3 m – 12 do 24 V DC – M12
Prenesi XUYPCO925L3ANSP podatkovni list izdelka
DANES
JUN. 30, 2024
Konec prodaje
AVG. 01, 2023
Connections and Schema
Wiring Schemes
M12
1 :
Brown
2 :
White
3 :
Blue
4 :
Black
5 :
Grey
PNP Output
BN :
Brown : 18-28V
WH :
White : 4-20 mA analogue output (R< 500 Ohm)
BU :
Blue : 0 V
BK :
Black : OUT/Output
GY :
Grey : IN