Schneider-Electric
 
XXA30P1PM12 picture- Schneider-electric
XXA30P1PM12
Ultrasonic sensors XX, ultrasonic sensor, plastic, cylindrical M30, angled, 1 m, PNP
Connections and Schema
Connections
Connector Wiring


(1) :
Synchronization
(2) :
External setting pushbutton or XXZPB100 remote teach pushbutton.

Pin number

Wire color

Description

1

BN: Brown

+12…24VDC

2

WH: White

Input teach

3

BU: Blue

0 VDC

4

BK: Black

Output

5

GY: Grey

Synchronization

Wiring Scheme. Digital Output (NO or NC)


(1) :
Synchronization

Wiring for the Synchronization Function (Side by Side Application)


(1) :
Synchronization
D1 :
1/8 Sn
BN :
Brown
WH :
White
BU :
Blue
BK :
Black
GY :
Grey

NOTE: Up to 8 sensors can be synchronized to operate side by side by electrically connecting all pin no.5 (grey) wires together.

To synchronize more than 8 sensors, a PLC output can be used (the pins no.5 must be simultaneously driven by the rising edge of a pulse).