This document presents one of the EcoStruxure™ Plant features, using Ethernet as thebackbone around the Modicon M580 offer to facilitate communications between an M580local rack and remote sub-rings through dual-ring switches (DRSs).
Modicon M580 Frequently Used Architectures, System Guide
English
2024-06-15
Modicon M580 Frequently Used Architectures, System Guide
"EcoStruxure is a Schneider Electric program designed to address the key challenges of many different types of users, including plant managers, operations managers, engineers, maintenance teams, and operators, by delivering a system that is scalable, flexible, integrated, and collaborative. This document presents one of the EcoStruxure features, using Ethernet as the backbone around the Modicon M580 offer and connecting an M580 local rack and M580 RIO drops. This guide provides detailed information about planning frequently used M580 architectures,including the following:• Ethernet I/O networks (RIO and distributed equipment integrated on the same physical network)• topology rules and recommendations for choosing a network configuration• role of network option switch modules• system commissioning and maintenance• system performance and limitations• system diagnostic"
Modicon X80 - Racks and Power Supplies, Hardware Reference Manual
English
2024-06-15
Modicon X80 - Racks and Power Supplies, Hardware Reference Manual
This document provides detailed information about the Modicon X80 racks and power supplies used for M340 station, M580 system, and X80 drops.
순환성 분석표
BMXCPS3020 M340 Power Supply, Product End-of-Life Instructions
English
2024-06-15
Power supply module
English
2024-06-15
적합성 선언
Cert ind power blocks
Russian
2024-06-15
Modicon M580 M340 X80, Declaration of Conformity, EU CE, Schneider Electric
English
2024-06-15
Modicon M580 M340 X80, Declaration of Conformity, EU CE, Schneider Electric
EU Declaration of Conformity
Modicon M580 M340 X80, Declaration of Conformity, RCM, Schneider Electric
English
2024-06-15
Modicon M580 M340 X80, Declaration of Conformity, RCM, Schneider Electric
RCM
Modicon M580 M340 X80, Declaration of Conformity, UKCA, Schneider Electric
English
2024-06-15
Modicon M580 M340 X80, Declaration of Conformity, UKCA, Schneider Electric
UK Declaration of Conformity
적합성 선언
BMXCPS3020 EU RoHS 선언
Korean
2024-06-30
BMXCPS3020 EU RoHS 선언
전원 공급 모듈 M340 - 24..48 V DC - 31.2 W
BMXCPS3020 REACh 선언
Korean
2024-06-30
BMXCPS3020 REACh 선언
전원 공급 모듈 M340 - 24..48 V DC - 31.2 W
BMXCPS3020 중국 RoHS 선언
Korean
2024-06-30
BMXCPS3020 중국 RoHS 선언
전원 공급 모듈 M340 - 24..48 V DC - 31.2 W
Technical Drawing
BMXCPS3020_2D_Drwng_PDF
English
2024-06-15
시스템 및 솔루션 사용자 가이드
Modicon M340, CANopen, Altivar, Lexium, TeSysU and Preventa