Compact and Modular Smart Relays Connection of Smart Relays on DC Supply
(1) 1 A quick-blow fuse or circuit-breaker. (2) Fuse or circuit-breaker. (3) Inductive load. (4) Q9 and QA: 5 A (max. current in terminal C: 10 A). Discrete Input Used for 3-Wire Sensors
(1) 1 A quick-blow fuse or circuit-breaker.
Connection of Smart Relays on DC Supply, with Discrete I/O Extension Modules SR3B•••JD + SR3XT•••JD, SR3B•••BD + SR3XT•••BD
(1) 1 A quick-blow fuse or circuit-breaker. (2) Ca: Analog sensor / Ta: Analog transmitter. (3) Recommended values: 2.2 kΩ / 0.5 W (10 kΩ max.) (4) Screened cables, maximum length 10 m / 32.80 feet. NOTE: QF and QG : 5 A for SR3XT141••
|