Schneider-Electric
 
SR3XT101JD Billede - Schneider-electric
SR3XT101JD
Zelio Logic SR3 udvidelsesmodul. 10 I/U til 12V DC
El-nr. El-nr.: 
7586291679
EAN-nr EAN-nr: 
3389119203944
Telemecanique
Connections and Schema
Connection of Smart Relays on DC Supply, with Discrete I/O Extension Modules
SR3B•••JD + SR3XT•••JD, SR3B•••BD + SR3XT•••BD


(1) 1 A quick-blow fuse or circuit-breaker.

(2) Ca: Analog sensor / Ta: Analog transmitter.

(3) Recommended values: 2.2 kΩ / 0.5 W (10 kΩ max.)

(4) Screened cables, maximum length 10 m / 32.80 feet.

NOTE: QF and QG : 5 A for SR3XT141••