1 | 24 VDC | 24 Vdc power supply |
2 | NC | – |
3 | NC | – |
4 | 0 VDC | 0 Vdc power supply |
5 | OSSD1 | Safety-related output 1 |
6 | OSSD2 | Safety-related output 2 |
7 | RESTART_FBK1/ STATUS1 | Feedback/Restart 1 for OSSD1 |
Configurable output 1 for OSSD1 |
8 | RESTART_FBK2/ STATUS2 | Feedback/Restart 2 for OSSD2 |
Configurable output 2 for OSSD2 |
9 | OSSD3 | Safety-related output 3 |
10 | OSSD4 | Safety-related output 4 |
11 | RESTART_FBK3/ STATUS3 | Feedback/Restart 3 for OSSD3 |
Configurable output 3 for OSSD3 |
12 | RESTART_FBK4/ STATUS4 | Feedback/Restart 4 for OSSD2 |
Configurable output 4 for OSSD2 |
13 | OUT_TEST1 | Test output for detection of short circuits/cross circuits in input circuits |
14 | OUT_TEST2 |
15 | OUT_TEST3 |
16 | OUT_TEST4 |
17 | INPUT1 | Safety-related input 1 |
18 | INPUT2 | Safety-related input 2 |
19 | INPUT3 | Safety-related input 3 |
20 | INPUT4 | Safety-related input 4 |
21 | INPUT5 | Safety-related input 5 |
22 | INPUT6 | Safety-related input 6 |
23 | INPUT7 | Safety-related input 7 |
24 | INPUT8 | Safety-related input 8 |