Description
CAN (CANOpen) standard communication device
Wiring
Pin/ Signal
1/ not connected
2/ CAN_L
3/ CAN_GND
4/ not connected
5/ CAN_SHLD
6/ not connected
7/ CAN_H
8/ not connected
9/ not connected
Housing CAN_SHIELD
Data sets
input status, input diagnostics,
fieldbus input status, probe status,
safety output status, safety output diagnostics
Terminal
Signal
1
24 VDC
24 Vdc power supply
2
–
Not connected
3
4
0 VDC
0 Vdc power supply
5
6
7
8