[In] rated current
|
50 A
|
Number of Poles
|
3P
|
Protected poles description
|
3t
|
Control type
|
Toggle
|
Breaking capacity code
|
G
|
Breaking capacity
|
65 kA at 208Y/120 V AC 50/60 Hz conforming to UL 489
65 kA at 240 V AC 50/60 Hz conforming to UL 489
35 kA at 480/277 V AC 50/60 Hz conforming to UL 489
35 kA at 480 V AC 50/60 Hz conforming to UL 489
20 kA at 250 V DC conforming to UL 489
18 kA at 600Y/347 V AC 50/60 Hz conforming to UL 489
|
[Ue] rated operational voltage
|
525 V AC 50/60 Hz conforming to UL 489
|
Network frequency
|
50/60 Hz
|
[Ics] rated service breaking capacity
|
65 kA at 220...240 V AC 50/60 Hz conforming to IEC 60947-2
18 kA at 500...525 V AC 50/60 Hz conforming to IEC 60947-2
35 kA at 380...415 V AC 50/60 Hz conforming to IEC 60947-2
35 kA at 440 V AC 50/60 Hz conforming to IEC 60947-2
|
[Uimp] rated impulse withstand voltage
|
8 kV conforming to IEC 60947-2
|
Trip unit technology
|
Thermal-magneticTM-D,
|
Continuous current rating
|
80 %
|
[Ui] rated insulation voltage
|
800 V conforming to IEC 60947-2
|
Trip unit name
|
TM-D
|
Suitability for isolation
|
Yes conforming to IEC 60947-2
|
Utilisation category
|
Category A
|
Mechanical durability
|
15000 cycles conforming to IEC 947-1 Annex K ed 5.2
|
Electrical durability
|
10000 cycles conforming to IEC 947-1 Annex K ed 5.2 at 440 V In
|
Connection pitch
|
27 mm
|
AWG gauge
|
AWG 6...AWG 2/0 fine stranded aluminium/copper
AWG 14...AWG 3/0 rigid or stranded aluminium/copper
|
Local signalling
|
Presence of auxiliary contacts: flag (green)
|
Mounting mode
|
Clip-on (35 mm symmetrical DIN rail)
By screws (plate)
|
Electrical connection
|
Everlink lug, line
Everlink lug, load
|
Tightening torque
|
5 N.m for 2.5…16 mm² (AWG 14...AWG 4)
9 N.m for 25…95 mm² (AWG 3...AWG 3/0)
|
Number of slots
|
1 slot(s) for auxiliary switch OF (plug-in)
1 slot(s) for voltage release MN or MX (plug-in)
1 slot(s) for alarm switch SD (plug-in)
|
Power wire stripping length
|
20 mm
|
Color
|
Grey (RAL 7016)
|
9 mm pitches
|
9
|
Height
|
137 mm
|
Width
|
81 mm
|
Depth
|
80 mm
|
Net weight
|
1.074 kg
|
Quantity per set
|
Set of 1
|
Circuit breaker application
|
HACR rated
|