|
|
|
BV800I-GR
APC Easy UPS, 800VA, Floor/Wall Mount, 230V, 4x CEE 7/3 Schuko outlets, AVR
|
|
|
Overview
Lead time
|
Usually in Stock
|
Main
Main Input Voltage
|
230 V
|
Main Output Voltage
|
230 V
|
Rated power in W
|
450 W
|
Rated power in VA
|
800 VA
|
Product or component type
|
Uninterruptible power supply (UPS)
|
Input Connection Type
|
Schuko CEE 7/7P
|
Output connection type
|
4 Schuko CEE 7
|
Cable length
|
1.50 m
|
Number of cables
|
1
|
Battery type
|
Lead-acid battery
|
Provided equipment
|
User manual
|
Batteries & Runtime
Number of battery filled slots
|
0
|
Number of battery free slots
|
0
|
Battery recharge time
|
8 h
|
Battery voltage
|
12 V
|
Battery capacity
|
7.0 Ah
|
Battery life
|
3…5 year(s)
|
Extended runtime
|
0
|
General
Number of power module free slots
|
0
|
Number of power module filled slots
|
0
|
Redundant
|
No
|
UPS size
|
WS
|
Physical
Colour
|
Black
|
Height
|
9.25 cm
|
Width
|
16.05 cm
|
Depth
|
30.5 cm
|
Net weight
|
5.3 kg
|
Mounting preference
|
No preference
|
Mounting mode
|
Not rack-mountable
|
Two post mountable
|
0
|
USB compatible
|
No
|
Input
Network frequency
|
50/60 Hz +/- 5 Hz auto-sensing
|
Input voltage limits
|
170...280 V
|
Output
Maximum configurable power in W
|
450 W
|
Output frequency
|
50/60 Hz +/- 1 Hz unsynchronised
|
UPS type
|
Line interactive
|
Wave type
|
Stepped approximation to a sinewave
|
Graph display
|
1
|
Maximum configurable power in VA
|
800 VA
|
Transfer time
|
6 ms typical : 10 ms maximum
|
Conformance
Product certifications
|
CE
|
Standards
|
EN/IEC 62040-1:2019/A11:2021
EN/IEC 62040-2:2006/AC:2006
EN/IEC 62040-2:2018
|
Environmental
Ambient air temperature for operation
|
0…40 °C
|
Relative humidity
|
0…90 %
|
Operating altitude
|
0...6667 ft
|
Ambient air temperature for storage
|
-20…50 °C
|
Storage Relative Humidity
|
0…90 %
|
Storage altitude
|
0.0000000000…15240.0000000000 m
|
Acoustic level
|
40 dBA
|
IP degree of protection
|
IP20
|
Communications & Management
Alarm
|
Alarm when on battery : distinctive low battery alarm : overload continuous tone alarm
|
Surge Protection and Filtering
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
23.7 cm
|
Package 1 Width
|
37.3 cm
|
Package 1 Length
|
14.3 cm
|
Package 1 Weight
|
5.6 kg
|
SCC14
|
10731304338366
|
Offer Sustainability
Sustainable offer status
|
Green Premium product
|
REACh Regulation
|
REACh Declaration
|
EU RoHS Directive
|
Compliant with Exemptions
|
Mercury free
|
Yes
|
RoHS exemption information
|
Yes
|
Environmental Disclosure
|
Product Environmental Profile
|
Circularity Profile
|
End of Life Information
|
Optimized Energy Efficiency
|
Energy efficient product
|
Take-back
|
Take-back program available
|
Contractual warranty
|
|