|
|
|
GV2K031
Emergency stop pushbutton,TeSys Deca Fram 2,turn to release,for GV2M*01 enclosures
|
|
|
Main
Range
|
TeSys
|
Product name
|
GV2
LE
|
Product or component type
|
Mushroom head emergency stop push-button
|
Device short name
|
GV2K
|
Accessory / separate part categor
|
Enclosure accessory
|
Complementary
Product compatibility
|
GV2MC
LE1GVMEK
GV2MP
|
Type of operator
|
Latching turn to release
|
Diameter
|
40 mm
|
Provided equipment
|
1 IP55 sealing kit
|
Height
|
48 mm
|
Width
|
73 mm
|
Net weight
|
0.115 kg
|
Colour
|
Red
|
Environment
IP degree of protection
|
IP55
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
6.500 cm
|
Package 1 Width
|
8.500 cm
|
Package 1 Length
|
9.000 cm
|
Package 1 Weight
|
137.500 g
|
Unit Type of Package 2
|
S02
|
Number of Units in Package 2
|
15
|
Package 2 Height
|
15.000 cm
|
Package 2 Width
|
30.000 cm
|
Package 2 Length
|
40.000 cm
|
Package 2 Weight
|
2.267 kg
|
Offer Sustainability
Contractual warranty
|
|