|
|
|
KAD1PZ
TeSys, TeSys VARIO / Mini VARIO - front and black rotary handle - 1 to 3 padlocking
|
|
|
Main
Range
|
TeSys
|
Device short name
|
KAD1
|
Product or component type
|
Rotary handle
|
Product compatibility
|
V02...V2
VN20
VN12
|
Handle colour
|
Black
|
Complementary
Handle front plate colour
|
Black
|
Rotary handle padlocking
|
1 to 3 padlocks 4…8 mm
|
Marking
|
0 - 1
|
Fixing mode
|
Hole, with diameter 22.5 mm
|
Handle front plate dimension
|
60 x 60 mm
|
Height
|
60 mm
|
Width
|
60 mm
|
Net weight
|
0.082 kg
|
Environment
IP degree of protection
|
IP65
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
6.500 cm
|
Package 1 Width
|
6.500 cm
|
Package 1 Length
|
8.000 cm
|
Package 1 Weight
|
78.300 g
|
Unit Type of Package 2
|
S03
|
Number of Units in Package 2
|
45
|
Package 2 Height
|
30.000 cm
|
Package 2 Width
|
30.000 cm
|
Package 2 Length
|
40.000 cm
|
Package 2 Weight
|
3.881 kg
|
Offer Sustainability
Sustainable offer status
|
Green Premium product
|
REACh Regulation
|
REACh Declaration
|
REACh free of SVHC
|
Yes
|
EU RoHS Directive
|
Compliant
EU RoHS Declaration
|
Toxic heavy metal free
|
Yes
|
Mercury free
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
RoHS exemption information
|
Yes
|
Environmental Disclosure
|
Product Environmental Profile
|
Circularity Profile
|
No need of specific recycling operations
|
WEEE
|
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
|
Contractual warranty
|
|