Motor power kW
|
75 kW at 220...230 V AC 50/60 Hz
132 kW at 380...400 V
140 kW at 415 V
140 kW at 440 V
160 kW at 500 V
160 kW at 660...690 V
|
Pole contact composition
|
3 NO
|
[Ith] conventional free air thermal current
|
36 A (at 55 °C)
|
Irms rated making capacity
|
2500 A at 440 V AC for power circuit conforming to IEC 60947-4-1
|
Rated breaking capacity
|
2000 A at 440 V for power circuit conforming to IEC 60947
|
[Icw] rated short-time withstand current
|
1800 A 40 °C - 10 s for power circuit
|
Associated fuse rating
|
10 A gG at <= 690 V coordination type 1 for control circuit conforming to IEC 60947-5-1
315 A gG at <= 690 V coordination type 1 for power circuit
|
Average impedance
|
0.32 mOhm - Ith 300 A 50 Hz for power circuit
|
Power dissipation per pole
|
20 W AC-3
29 W AC-1
|
[Ui] rated insulation voltage
|
690 V conforming to IEC 60947-4-1
|
Overvoltage category
|
III
|
Pollution degree
|
3
|
[Uimp] rated impulse withstand voltage
|
8 kV coil not connected to the power circuit conforming to IEC 60947
|
Mechanical durability
|
5000000 cycles
|
Electrical durability
|
200000 cycles AC-1
700000 cycles AC-3
|
Control circuit type
|
AC at 60 Hz
|
Control circuit voltage limits
|
0.85...1.1 Uc (-5…55 °C):operational 60 Hz
0.35...0.55 Uc (-5…55 °C):drop-out 60 Hz
|
Inrush power in VA
|
805 VA 50 Hz cos phi 0.3 (at 20 °C)
970 VA 60 Hz cos phi 0.3 (at 20 °C)
|
Hold-in power consumption in VA
|
55 VA 50 Hz cos phi 0.3 (at 20 °C)
66 VA 60 Hz cos phi 0.3 (at 20 °C)
|
Heat dissipation
|
18…24 W for control circuit
|
Operating time
|
20...35 ms on closing
7...15 ms on opening
|
Maximum operating rate
|
1200 cyc/h 55 °C
|
Connections - terminals
|
Control circuit: screw clamp terminals 1 1…4 mm² - cable stiffness: flexible without cable end
Control circuit: screw clamp terminals 2 1…4 mm² - cable stiffness: flexible without cable end
Control circuit: screw clamp terminals 2 1…2.5 mm² - cable stiffness: flexible with cable end
Control circuit: screw clamp terminals 1 1…4 mm² - cable stiffness: solid without cable end
Control circuit: screw clamp terminals 2 1…4 mm² - cable stiffness: solid without cable end
Control circuit: screw clamp terminals 1 1…2.5 mm² - cable stiffness: flexible with cable end
Power circuit: cable with lug - external diameter: 185 mm
Power circuit: bars 2 - busbar cross section: 32 x 4 mm
|
Tightening torque
|
Control circuit: 1.2 N.m
Power circuit: 35 N.m
|
Minimum switching voltage
|
17 V for control circuit
|
Minimum switching current
|
5 mA for control circuit
|
Insulation resistance
|
> 10 MOhm for control circuit
|
Non-overlap time
|
1.5 ms on energisation guaranteed between NC and NO contact
1.5 ms on de-energisation guaranteed between NC and NO contact
|
Mounting support
|
Plate
|