Schneider-Electric alphaelectric
 
LC1G265EHEA picture- alphaelectric
LC1G265EHEA
High power contactor, TeSys Giga, 3 pole (3NO), AC-3 <=440V 265A, advanced version, 48…130V wide band AC/DC coil
Schneider Electric
Characteristics
Main
Range TeSys
Range of product TeSys Giga
Product or component type Contactor
Device short name LC1G
Contactor application Power switching
Motor control
Utilisation category AC-1
AC-3
AC-3e
AC-4
AC-5a
AC-5b
AC-6a
AC-6b
AC-8b
AC-8a
DC-1
DC-3
DC-5
Poles description 3P
[Ue] rated operational voltage <= 1000 V AC 50/60 Hz
<= 460 V DC
[Ie] rated operational current 385 A (at <40 °C) at <= 1000 V AC-1
265 A (at <60 °C) at <= 440 V AC-3
[Uc] control circuit voltage 48...130 V AC 50/60 Hz
48...130 V DC
Control circuit voltage limits Operational: 0.8 Uc Min...1.1 Uc Max (at <60 °C)
Drop-out: 0.1 Uc Max...0.45 Uc Min (at <60 °C)
Complementary
[Uimp] rated impulse withstand voltage 8 kV
Overvoltage category III
[Ith] conventional free air thermal current 385 A (at 40 °C)
Rated breaking capacity 2380 A at 440 V
[Icw] rated short-time withstand current 2.2 kA - 10 s
1.23 kA - 30 s
0.95 kA - 1 min
0.62 kA - 3 min
0.48 kA - 10 min
Associated fuse rating 315 A aM at <= 440 V for motor
250 A aM at <= 690 V for motor
400 A gG at <= 690 V
Average impedance 0.000144 Ohm
[Ui] rated insulation voltage 1000 V
Power dissipation per pole 20 W AC-1 - Ith 385 A
11 W AC-3 - Ith 265 A
Compatibility code LC1G
Pole contact composition 3 NO
Auxiliary contact composition 1 NO + 1 NC
Motor power kW 75 kW at 230 V AC 50/60 Hz (AC-3e)
132 kW at 400 V AC 50/60 Hz (AC-3e)
132 kW at 415 V AC 50/60 Hz (AC-3e)
160 kW at 440 V AC 50/60 Hz (AC-3e)
160 kW at 500 V AC 50/60 Hz (AC-3e)
200 kW at 690 V AC 50/60 Hz (AC-3e)
160 kW at 1000 V AC 50/60 Hz (AC-3e)
75 kW at 230 V AC 50/60 Hz (AC-3)
132 kW at 400 V AC 50/60 Hz (AC-3)
132 kW at 415 V AC 50/60 Hz (AC-3)
160 kW at 440 V AC 50/60 Hz (AC-3)
160 kW at 500 V AC 50/60 Hz (AC-3)
200 kW at 690 V AC 50/60 Hz (AC-3)
160 kW at 1000 V AC 50/60 Hz (AC-3)
75 kW at 230 V AC 50/60 Hz (AC-4)
132 kW at 400 V AC 50/60 Hz (AC-4)
132 kW at 415 V AC 50/60 Hz (AC-4)
150 kW at 440 V AC 50/60 Hz (AC-4)
160 kW at 500 V AC 50/60 Hz (AC-4)
160 kW at 690 V AC 50/60 Hz (AC-4)
160 kW at 1000 V AC 50/60 Hz (AC-4)
Motor power hp 75 hp at 200/208 V 60 Hz
100 hp at 230/240 V 60 Hz
200 hp at 460/480 V 60 Hz
200 hp at 575/600 V 60 Hz
Irms rated making capacity 3320 A at 440 V
Coil technology Built-in bidirectional peak limiting
Safety reliability level B10d = 400000 cycles contactor with nominal load conforming to EN/ISO 13849-1
B10d = 3000000 cycles contactor with mechanical load conforming to EN/ISO 13849-1
Mechanical durability 8 Mcycles
Inrush power in VA (50/60 Hz, AC) 430 VA
Inrush power in W (DC) 360 W
Hold-in power consumption in VA (50/60 Hz, AC) 11.7 VA
Hold-in power consumption in W (DC) 9.0 W
Operating time 40...70 ms closing
15...50 ms opening
Maximum operating rate 600 cyc/h AC-3
600 cyc/h AC-3e
300 cyc/h AC-1
150 cyc/h AC-4
Connections - terminals Power circuit: bar 2 - busbar cross section: 32 x 10 mm
Power circuit: lugs-ring terminals 1 185 mm²
Power circuit: bolted connection
Control circuit: push-in 1 0.2…2.5 mm² - cable stiffness: solid stranded without cable end
Control circuit: push-in 1 0.25…2.5 mm² - cable stiffness: flexible with cable end
Control circuit: push-in 2 0.5…1.0 mm² with cable end
Control circuit: push-in 0.75…2.5 mm² - cable stiffness: solid stranded without cable end
Control circuit: push-in 0.75…2.5 mm² - cable stiffness: flexible with cable end
Connection pitch 45 mm
Mounting support Plate
Standards EN/IEC 60947-4-1
EN/IEC 60947-5-1
UL 60947-4-1
CSA C22.2 No 60947-4-1
JIS C8201-4-1
JIS C8201-5-1
Product certifications CB Scheme
CCC
cULus
EAC
CE
UKCA
EU-RO-MR by DNV-GL
Tightening torque 35 N.m
Height 290 mm
Width 140 mm
Depth 226 mm
Net weight 8.2 kg
Environment
IP degree of protection IP2X front face with shrouds conforming to IEC 60529
IP2X front face with shrouds conforming to VDE 0106
Ambient air temperature for operation -25…60 °C
Ambient air temperature for storage -60…80 °C
Mechanical robustness Vibrations 5…300 Hz 2 gn contactor open
Vibrations 5…300 Hz 4 gn contactor closed
Shocks 10 gn 11 ms contactor open
Shocks 15 gn 11 ms contactor closed
Colour Dark grey
Protective treatment TH
Permissible ambient air temperature around the device -40…70 °C at Uc
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 22.5 cm
Package 1 Width 31.5 cm
Package 1 Length 37.5 cm
Package 1 Weight 8.645 kg
Unit Type of Package 2 S06
Number of Units in Package 2 4
Package 2 Height 75.0 cm
Package 2 Width 60.0 cm
Package 2 Length 80.0 cm
Package 2 Weight 47.5 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
PVC free Yes
Halogen content performance Halogen free plastic parts product
Contractual warranty
Warranty 18 개월