Range
|
TeSys
|
Range of product
|
TeSys Giga
|
Product or component type
|
Contactor
|
Device short name
|
LC1G
|
Contactor application
|
Power switching
Motor control
|
Utilisation category
|
AC-1
AC-3
AC-3e
AC-4
AC-5a
AC-5b
AC-6a
AC-6b
AC-8a
AC-8b
DC-1
DC-3
DC-5
|
Poles description
|
3P
|
[Ue] rated operational voltage
|
<= 1000 V AC 50/60 Hz
<= 460 V DC
|
[Ie] rated operational current
|
700 A (at <40 °C) at <= 1000 V AC-1
500 A (at <60 °C) at <= 440 V AC-3
|
[Uc] control circuit voltage
|
100...250 V AC 50/60 Hz
100...250 V DC
|
Control circuit voltage limits
|
Operational: 0.8 Uc Min...1.1 Uc Max (at <60 °C)
Drop-out: 0.1 Uc Max...0.45 Uc Min (at <60 °C)
|
[Uimp] rated impulse withstand voltage
|
8 kV
|
Overvoltage category
|
III
|
[Ith] conventional free air thermal current
|
700 A (at 40 °C)
|
Rated breaking capacity
|
4600 A at 440 V
|
[Icw] rated short-time withstand current
|
4.0 kA - 10 s
2.8 kA - 30 s
2.2 kA - 1 min
1.5 kA - 3 min
1.2 kA - 10 min
|
Associated fuse rating
|
500 A aM at <= 440 V for motor
400 A aM at <= 690 V for motor
800 A gG at <= 690 V
|
Average impedance
|
0.00008 Ohm
|
[Ui] rated insulation voltage
|
1000 V
|
Power dissipation per pole
|
40 W AC-1 - Ith 700 A
20 W AC-3 - Ith 500 A
|
Compatibility code
|
LC1G
|
Pole contact composition
|
3 NO
|
Auxiliary contact composition
|
1 NO + 1 NC
|
Motor power kW
|
147 kW at 230 V AC 50/60 Hz (AC-3e)
250 kW at 400 V AC 50/60 Hz (AC-3e)
250 kW at 415 V AC 50/60 Hz (AC-3e)
280 kW at 440 V AC 50/60 Hz (AC-3e)
315 kW at 500 V AC 50/60 Hz (AC-3e)
355 kW at 690 V AC 50/60 Hz (AC-3e)
335 kW at 1000 V AC 50/60 Hz (AC-3e)
160 kW at 230 V AC 50/60 Hz (AC-3)
250 kW at 400 V AC 50/60 Hz (AC-3)
250 kW at 415 V AC 50/60 Hz (AC-3)
315 kW at 440 V AC 50/60 Hz (AC-3)
355 kW at 500 V AC 50/60 Hz (AC-3)
355 kW at 690 V AC 50/60 Hz (AC-3)
335 kW at 1000 V AC 50/60 Hz (AC-3)
150 kW at 230 V AC 50/60 Hz (AC-4)
250 kW at 400 V AC 50/60 Hz (AC-4)
250 kW at 415 V AC 50/60 Hz (AC-4)
295 kW at 440 V AC 50/60 Hz (AC-4)
295 kW at 500 V AC 50/60 Hz (AC-4)
355 kW at 690 V AC 50/60 Hz (AC-4)
280 kW at 1000 V AC 50/60 Hz (AC-4)
|
Motor power hp
|
150 hp at 200/208 V 60 Hz
200 hp at 230/240 V 60 Hz
400 hp at 460/480 V 60 Hz
450 hp at 575/600 V 60 Hz
|
Irms rated making capacity
|
5090 A at 440 V
|
Coil technology
|
Built-in bidirectional peak limiting
|
Safety reliability level
|
B10d = 400000 cycles contactor with nominal load conforming to EN/ISO 13849-1
B10d = 3000000 cycles contactor with mechanical load conforming to EN/ISO 13849-1
|
Mechanical durability
|
8 Mcycles
|
Inrush power in VA (50/60 Hz, AC)
|
750 VA
|
Inrush power in W (DC)
|
660 W
|
Hold-in power consumption in VA (50/60 Hz, AC)
|
15.5 VA
|
Hold-in power consumption in W (DC)
|
9.3 W
|
Operating time
|
40...70 ms closing
15...50 ms opening
|
Maximum operating rate
|
600 cyc/h AC-3
600 cyc/h AC-3e
300 cyc/h AC-1
150 cyc/h AC-4
|
Connections - terminals
|
Power circuit: bar 2 - busbar cross section: 32 x 10 mm
Power circuit: lugs-ring terminals 1 185 mm²
Power circuit: bolted connection
Control circuit: push-in 1 0.2…2.5 mm² - cable stiffness: solid stranded without cable end
Control circuit: push-in 1 0.25…2.5 mm² - cable stiffness: flexible with cable end
Control circuit: push-in 2 0.5…1.0 mm² with cable end
Control circuit: push-in 0.75…2.5 mm² - cable stiffness: solid stranded without cable end
Control circuit: push-in 0.75…2.5 mm² - cable stiffness: flexible with cable end
|
Connection pitch
|
45 mm
|
Mounting support
|
Plate
|
Standards
|
EN/IEC 60947-4-1
EN/IEC 60947-5-1
UL 60947-4-1
CSA C22.2 No 60947-4-1
JIS C8201-4-1
JIS C8201-5-1
|
Product certifications
|
CB Scheme
CCC
cULus
EAC
CE
UKCA
EU-RO-MR by DNV-GL
|
Tightening torque
|
35 N.m
|
Height
|
225 mm
|
Width
|
140 mm
|
Depth
|
226 mm
|
Net weight
|
7.5 kg
|