Schneider-Electric Cebeo
 
LT3SA00MW foto- cebeo
LT3SA00MW
relais met PTC-sonde - LT3 met automatische herwapening- 24..230 V - 2 NO/NC
Schneider Electric
Documenten 1 tot 11 van 11
REACh-verklaring
 
LT3SA00MW : LT3SA00MW_REACH_DECLARATION Dutch   2020-10-21  summary
LT3SA00MW : LT3SA00MW_REACH_DECLARATION

LT3SA00MW_REACH_DECLARATION
 
 
Catalogus
 
TeSys - Catalogue 2020 - Innovative and connected solutions for motor starters English   2020-08-24  summary
TeSys - Catalogue 2020 - Innovative and connected solutions for motor starters

Ready-to-use motor starters and all components for building specific motor starters ( circuit breakers, contactors, overload relays , accessories ...). This edition includes a presentation of the new TeSys island system. The catalogue can also be downloaded chapter per chapter.
 
 
Conformiteitsverklaring
 
EU_Declaration_SC19121701_TeSys_LT3 English, French   2020-07-16       
 
CAD
 
CAD file (on TraceParts) for LT3SA00MW: PTC AUTO 24..230V RELAY SILENT   2020-06-18       
Relay with PTC LT3 probe SILENT   2018-12-04       
Thermistor protection units for use with PTC thermistor probes,Units with reset with thermistor short-circuit detection, from 24 at 400V SILENT   2011-09-27       
Thermistor protection units for use with PTC thermistor probes,Units with reset with thermistor short-circuit detection, from 24 at 400V SILENT   2017-09-18       
 
RoHS-verklaring China
 
LT3SA00MW : LT3SA00MW_ROHS_CHINA_DECLARATION Dutch   2020-10-21  summary
LT3SA00MW : LT3SA00MW_ROHS_CHINA_DECLARATION

LT3SA00MW_ROHS_CHINA_DECLARATION
 
 
EU-verklaring RoHS
 
LT3SA00MW : LT3SA00MW_ROHS_DECLARATION Dutch   2020-10-21  summary
LT3SA00MW : LT3SA00MW_ROHS_DECLARATION

LT3SA00MW_ROHS_DECLARATION
 
 
Instructieblad
 
LT3-S… Thermistor protection units for PTC probes SILENT   2019-11-29       
 
Informatie over einde levensduur
 
End-of-Life Instructions Tesys LT3 English   2011-10-17