transformateur de courant tropicalisé montage rail DIN 250 5 pour câbles Ø 21
METSECT5CC025 Déclaration RoHS pour la Chine
French
2024-09-17
METSECT5CC025 Déclaration RoHS pour la Chine
transformateur de courant tropicalisé montage rail DIN 250 5 pour câbles Ø 21
METSECT5CC025 Déclaration RoHS UE
French
2024-09-17
METSECT5CC025 Déclaration RoHS UE
transformateur de courant tropicalisé montage rail DIN 250 5 pour câbles Ø 21
Catalogue
Catalogue PowerLogic 2016
French
2024-09-15
Catalogus PowerLogic 2016
Dutch
2024-09-15
PowerLogic Energy & Power Meters Catalogue for Panel Builders
English
2024-09-15
PowerLogic Power Monitoring and Control Catalog - Web
English
2024-09-15
PowerLogic Power Monitoring and Control Catalog - Web
PowerLogic Products Catalogue. Note that no printed catalogues are available but all necessary source files in 13 sections are available for download from the Shopping Kiosk.
Déclaration de conformité
Acti 9 iEM3000 Declaration of Conformity
English,Hungarian
2024-09-15
DoC DE current tranformer
Russian
2024-09-15
EU Declaration of Conformity_ Solid Core Current Transformer
English
2024-09-15
Brochure technique
PowerLogic™ Current Transformers (CT) Technical Datasheet
English
2024-09-15
PowerLogic™ Current Transformers (CT) Technical Datasheet
IEC certified Solid core and Split core types
Mode d'emploi
IEC Type 5A Solid-core Current Transformer - Instruction Sheet
English
2024-09-15
CAD
Current transformer tropicalised DIN mount for cables d. 21 - 3D CAD